Select Your Country

Go to global website

GLV18-8-H-120/73/120 Background suppression sensor

Key Benefits at a Glance

  • Efficient Line in a short M18 plastic housing for standard applications
  • Best background suppressor in its class
  • Minimal black-white difference
  • 4 LEDs indicator for 360° visibility
  • Optimized potentiometer design for a clear control button layout in the application

Show more

Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of GLV18-8-H-120/73/120

Triangulation sensor with background suppression, M18 threaded housing design, plastic housing, front optical face, 120 mm detection range, red light, light/dark on, DC version, 2 PNP outputs, M12 plug
Detection range10 ... 120 mm
Detection range min.10 ... 40 mm
Detection range max.15 ... 120 mm
Adjustment range40 ... 120 mm
Reference target100 mm x 100 mm Kodak white
Light sourceLED
Light typemodulated visible red light , 640 nm
Black-white difference (6 %/90 %)< 6 %
Diameter of the light spotapprox. 6 mm at detection range 120 mm
Opening angleapprox. 2 °
Optical facefrontal
Ambient light limit30000 Lux
HysteresisH< 2 %
MTTFd1340 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green, statically lit Power on
Function indicatorLED yellow: lights when object is detected
Control elementsSensing range adjuster
Operating voltageUB10 ... 30 V DC
No-load supply currentI0< 15 mA
Switching typelight/dark on
Signal output2 PNP, complementary, short-circuit protected, open collectors
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 1.5 V DC
Switching frequencyf500 Hz
Response time≤ 1 ms
Product standardEN 60947-5-2
Protection classII, Rated insulation voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Degree of protectionIP67
Connection4-pin, M12 x 1 connector
Material
HousingPC
Optical facePMMA
Connectorplastic
Massapprox. 10 g
Dimensions
Length43.9 mm
Diameter18 mm
Thread sizeM18
General Notes