Select Your Country

Go to global website

UB500-30GM65-WS3-BHMS5 Ultrasonic sensor

Key Benefits at a Glance

  • AC switchpoint output
  • 330° high visibility LEDs
  • Fingertip range adjustability
In stock693.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of UB500-30GM65-WS3-BHMS5

Single head system
Sensing range70 ... 500 mm
Dead band0 ... 70 mm
Standard target plate100 mm x 100 mm
Transducer frequency400 kHz
Response delay≤ 45 ms
LED greenpower
LED redOutput
Operating voltageUB90 ... 140 V AC
Power consumptionP0≤ 75 mA
Output typeThyristor , 1 NO
Rated operating currentIe700 mA
Voltage dropUd≤ 1.5 V AC
Repeat accuracy≤ 5 mm
Switching frequencyf15 Hz
Range hysteresisHapprox. 15 mm
Temperature influence< 2 % of far switch point
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
UL approvalcULus Listed, General Purpose
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection type5-pin , V95 connector
Degree of protectionIP65
Material
Housingnickel plated brass; plastic components: PBT
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Dimensions
Diameter30 mm
General Notes