Select Your Country

Go to global website

PCV-USB-RS485-Converter Set Interface converter

Key Benefits at a Glance

  • Extension cable 0.8 m in scope of delivery
  • Power supply for 95 - 230 V AC
  • For RS485
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of PCV-USB-RS485-Converter Set

USB to RS 485 interface converter
Operation indicatorLED red
Data flow indicatorLED yellow and LED green
Operating voltageUBvia USB
Connection ofPC
Interface typeUSB
Connection ofRead head
Interface typeRS-422 / RS-485
Transfer rateup to 921.6 kBit/s
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Connection typeScrew terminals for 0.14 ... 0.34 mm2
9-pin Sub-D connector
USB-Male Connector Typ B
Dimensions70 mm x 67 mm x 22 mm
Scope of deliveryUSB connection cable 800 mm

24 V power supply and V19 cordset USB/RS-485 converter
General Notes