Select Your Country

Go to global website

VAA-2E1A-G10-SAJ/EA2J-1M AS-Interface safety module

Key Benefits at a Glance

  • Connection of contact safety switches, e.g. EMERGENCY STOP button
  • Applications up to PLe
  • Modular safety solution
  • Ultra-compact enclosure
  • Degree of protection IP67

Show more

In stock187.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Approval
Interface
Product Compliance: USA - UL
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of VAA-2E1A-G10-SAJ/EA2J-1M

G10 safety module
2 safety inputs and
1 standard electronic output
Node typeSafety-Slave
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
UL File NumberE223772 "For use in NFPA 79 Applications only"
LED FLTerror display; LED red
red: communication error or address is 0
LED AS-iAS-Interface voltage; green LED
green: voltage OK
flashing green: address 0
LED INswitching state (input); 2 LED yellow
LED OUTSwitching state (output); LED yellow
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface (PELV)
Rated operating currentIe≤ 90 mA
Protection classIII
Surge protectionovervoltage category III
Rated insulation voltage32 V
Pulse withstand voltage0.8 kV
Number/Type2 safety-related inputs for mechanical contacts, crossed-circuit monitored:
2 single-channel contacts: up to category 2/PL c to ISO 13849-1 or
1 2-channel contact: up to category 4/PL e to ISO 13849-1
Supplyfrom AS-Interface
Voltage20 ... 30 V DC pulsed
Currentinput current limited ≤ 15 mA,
short-circuit protected
Number/Type1 conventional electronic output, PNP
Supplyfrom AS-Interface
Voltage(UASI - 7.0 V) ≤ UOUT ≤ UASI
Current50 mA , short-circuit/overload protected
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005 EN 61000-6-4:2007
Machinery Directive
Directive 2006/42/ECEN ISO 13849-1:2015 EN ISO 13849-2:2012 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
Electrical safetyIEC 61140:2009
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityIEC 62026-2:2013 EN 62061:2005 EN 61000-6-2:2005
Functional safetyEN ISO 13849-1:2015 EN ISO 13849-2:2012 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
ProfileS-7.B
IO code7
ID codeB
ID1 codeF
ID2 code0
Data bits (function via AS-Interface)InputOutput
D0 dyn. safety code 1 OUT 1
D1 dyn. safety code 1 -
D2 dyn. safety code 2 -
D3 dyn. safety code 2 -
Parameter bits (programmable via AS-i)function
P0communication monitoring
P0 = 1 (default settings), monitoring = ON, i.e. if communication fails, the outputs are de-energised
P0 = 0, monitoring = OFF, if communication fails, the outputs maintain their condition
P1not used
P2not used
P3not used
UL approvalcULus Listed, Type 1 enclosure
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 80 °C (-13 ... 176 °F)
Relative humidity< 95 %
Altitude≤ 2000 m above MSL
Shock and impact resistance30 g, 11 ms in 6 spatial directions 3 shocks
10 g, 16 ms in 6 spatial directions 1000 shocks
Vibration resistance0.75 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles
Pollution degree3
Degree of protectionIP67
This protection class is achieved by using the AS-Interface flat cable VAZ-FK-S-YE
ConnectionAS-Interface: AS-Interface flat cable
Inputs/outputs: open conductor ends
Material
Contactsopen conductor ends with connector sleeves
HousingPBT
CablePUR
Mounting screwStainless steel 1.4305 / AISI 303
Cable
Sheath diameter∅4.8 mm
Bending radius> 8 x cable diameter, fixed installation > 10 x cable diameter, movable installation not appropriate for conveyor chains
Colorblack
Cores6 x 0.25 mm2
LengthL1 m
Mass200 g
Tightening torque, fastening screws1.65 Nm
Dimensions
Height21.5 mm
Width27.7 mm
Length40.5 mm
General Notes