Select Your Country
KFU8-UFT-Ex2.D Frequency Converter with Direction and Synchronization Monitor
Key Benefits at a Glance
- 2-channel isolated barrier
- Universal usage at different power supplies
- Dry contact or NAMUR inputs
- Input frequency 1 mHz ... 1 kHz
- Current output 0/4 mA ... 20 mA
- Relay contact and transistor output
- Start-up override
- Configurable by PACTware or keypad
- Line fault detection (LFD)
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of KFU8-UFT-Ex2.D
Signal type | Digital Input |
Connection | terminals 23, 24 | |
Rated voltage | Ur | 20 ... 90 V DC / 48 ... 253 V AC 50 ... 60 Hz |
Rated current | Ir | approx. 130 mA |
Power dissipation | 2.2 W / 3.5 VA | |
Power consumption | 2.5 W / 5 VA |
Programming interface | programming socket |
Connection side | field side | |||||||||||||
Connection | input I: terminals 1+, 3- input II: terminals 4+, 6- input III: terminals 13+, 14- (control input 1) input IV: terminals 15+, 14- (control input 2) | |||||||||||||
Input I, II | 2-wire sensor, sensor acc. to EN 60947-5-6 (NAMUR) or mechanical contact | |||||||||||||
| ||||||||||||||
Input III, IV | ||||||||||||||
|
Connection side | control side | |||||||||||||
Connection | output I: terminals 10, 11, 12 output II: terminals 16, 17, 18 output III: terminals 19+, 20- output IV: terminals 21+, 20- output V: terminals 7-, 8+ | |||||||||||||
Output I, II | signal , relay | |||||||||||||
| ||||||||||||||
Output III and IV | signal , electronic output, passive | |||||||||||||
| ||||||||||||||
Output V | analog | |||||||||||||
|
Input I and II | |||||||||||||||||
| |||||||||||||||||
Output I, II | |||||||||||||||||
| |||||||||||||||||
Output V | |||||||||||||||||
| |||||||||||||||||
Accuracy | 0.1 % |
Input I, II/other circuits | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Input III, IV/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output I, II/other circuits | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Mutual output I, II, III | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Mutual output I, II, IV | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output III, IV/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output III, IV/input III, IV | basic insulation according to IEC/EN 61010-1, rated insulation voltage 50 Veff | |
Output III, IV/V | basic insulation according to IEC/EN 61010-1, rated insulation voltage 50 Veff | |
Output V/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Interface/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Interface/output III, IV | basic insulation according to IEC/EN 61010-1, rated insulation voltage 50 Veff |
Display elements | LEDs , display | |
Control elements | Control panel | |
Configuration | via operating buttons via PACTware | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
| |||||
Low voltage | |||||
|
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 | |
Input | EN 60947-5-6:2000 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP20 | ||||||||||
Connection | screw terminals | ||||||||||
Mass | 300 g | ||||||||||
Dimensions | 40 x 119 x 115 mm (1.6 x 4.7 x 4.5 inch) (W x H x D) , housing type C2 | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | TÜV 99 ATEX 1471 | ||||||||||
| |||||||||||
Supply | |||||||||||
| |||||||||||
Input I and II | terminals 1+, 3-; 4+, 6-: Ex ia | ||||||||||
| |||||||||||
Input III and IV | terminals 13+, 14-; 15+, 14- non-intrinsically safe | ||||||||||
| |||||||||||
Output I, II | terminals 10, 11, 12; 16, 17, 18 non-intrinsically safe | ||||||||||
| |||||||||||
Output III and IV | terminals 19, 20, 21 non-intrinsically safe | ||||||||||
| |||||||||||
Output V | terminals 8+, 7- non-intrinsically safe | ||||||||||
| |||||||||||
Interface | RS 232 | ||||||||||
| |||||||||||
Galvanic isolation | |||||||||||
| |||||||||||
Directive conformity | |||||||||||
|
FM approval | ||||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.