Select Your Country

Go to global website

1/2" NPT-V1-G-S-1M Male receptacle

Key Benefits at a Glance

In stock34.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of 1/2" NPT-V1-G-S-1M

Male receptacle, M12/ 1/2" NPT, 4-pin
Number of pins4
Construction typestraight
Connection 1Male connector
Threading 1M12
Connection 2cable end
Threading 21/2"
Operating voltageUBmax. 300 V AC/DC
Operating currentIBmax. 4 A
UL approvalcULus Listed, General Purpose
Ambient temperature-40 ... 105 °C (-40 ... 221 °F)
Degree of protectionIP67
ConnectionSingle strand leads
Materialanodized aluminum
ContactsGold plated copper alloy
Slotted nutZinc plated steel
Sleeve connectorPolyamide (PA)
SealBUNA-N
Cable
Cores4 x 0.34 mm2 , 22 AWG
LengthL1 m
Note1/2" - 14 NPT installation thread
General Notes