Select Your Country

Go to global website

UBE15M-F54-H1-V1 Ultrasonic sensor, transmitter

Key Benefits at a Glance

  • Large sensing range
  • Large possible lateral distance between emitter and receiver
  • Separate evaluation
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of UBE15M-F54-H1-V1

Multi-head system
Sensing range0 ... 15000 mm , emitter - receiver synchronised
Transducer frequencyapprox. 40 kHz
Opening angle± 45 ° at -6 dB
Temperature drift of echo propagation delay0.2 %/K
Operating voltageUB16 ... 30 V DC , ripple 10 %SS
8 V DC with reduced transmitting power
No-load supply currentI0≤ 10 mA (typ. 6 mA at UB = 24 V DC)
Input type1 pulse input for transmitter pulse, activation through open collector npn
< 1.5 V: emitter active, > 3.5 V: emitter inactive
Pulse length100 µs ... 10 ms
Pause length≥ 50 x pulse length
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug M12 x 1 , 4-pin
Degree of protectionIP30
Material
HousingPBT
Mass110 g
Dimensions
Height31 mm
Width105 mm
Length25 mm
General Notes