Select Your Country
LB6101H Relay output
Key Benefits at a Glance
- 2-channel
- Simulation mode for service operations (forcing)
- Mounting in Zone 2, Class I/Div.2 or in the safe area
- Permanently self-monitoring
- Output with watchdog
- Module can be exchanged under voltage
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of LB6101H
Occupied slots | 1 |
Connection | backplane bus | |
Rated voltage | Ur | 12 V DC , only in connection with the power supplies LB9*** |
Power dissipation | 0.65 W | |
Power consumption | 0.65 W |
Connection | backplane bus | |
Interface | manufacturer-specific bus to standard com unit |
Connection | channel I: 1-2 NC, 3; channel II: 4-5 NC, 6 | |||||||||||||
Minimum load | 1 V , 1 mA | |||||||||||||
Relay | ||||||||||||||
| ||||||||||||||
Response time | 20 ms (depending on bus cycle time) | |||||||||||||
Contact Material | AgPd gold plated | |||||||||||||
Watchdog | within 0.5 s the device goes in safe state, e.g. after loss of communication |
Number of channels | 2 | |||||||||||||||||||
Field device interface | ||||||||||||||||||||
| ||||||||||||||||||||
Connection | channel I: 1-2 NC, 3; channel II: 4-5 NC, 6 | |||||||||||||||||||
Relay | ||||||||||||||||||||
| ||||||||||||||||||||
Response time | 20 ms (depending on bus cycle time) | |||||||||||||||||||
Watchdog | within 0.5 s the device goes in safe state, e.g. after loss of communication |
LED indication | Power LED (P) green: supply Status LED (1, 2) yellow: signal (per channel) | |
Coding | optional mechanical coding via front socket |
Electromagnetic compatibility | |||||
| |||||
Low voltage | |||||
|
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Environmental test | EN 60068-2-14 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Damaging gas | EN 60068-2-42 | |
Relative humidity | EN 60068-2-78 |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) , 70 °C (non-Ex) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Altitude | max. 2000 m | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance | |
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 |
Degree of protection | IP20 when mounted on backplane | |
Connection | removable front connector with screw flange (accessory) wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2) | |
Mass | approx. 90 g | |
Dimensions | 16 x 100 x 102 mm (0.63 x 3.9 x 4 inch) |
Certificate | PF 08 CERT 1234 X | ||||
| |||||
Galvanic isolation | |||||
| |||||
Directive conformity | |||||
|
ATEX approval | PF 08 CERT 1234 X | |||||||
UL approval | E106378 | |||||||
IECEx approval | ||||||||
|
System information | The module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity. For use in hazardous areas (e. g. Zone 2 or Zone 22) the module must be installed in an appropriate enclosure. | |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |