Select Your Country

Go to global website

IUH-F192-V1-FR2 RFID read/write device

Key Benefits at a Glance

  • Flexible UHF read/write head with long range for use worldwide
  • Ready-made PLC function blocks designed for quick and easy system integration
  • Compact and robust housing for harsh industrial environments
  • Switchable antenna polarization guarantees reliable tag detection and enhances process flow
  • For connection to IDENTControl evaluation unit
  • Multi-tag reading increases productivity

Show more

Approval
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ZH

Technical data of IUH-F192-V1-FR2

UHF RFID read/write device for IDENTControl
Operating frequency920.0 … 926.0 MHz: Australia
915.0 … 928.0 MHz: Brazil
920.5 … 924.5 MHz: China
919.0 … 923.0 MHz: Malaysia
Transmission licenses for other countries on request
Emitted power10 ... 4000 mW EIRP = 6 ... 2400 mW ERP adjustable
UL File NumberE468231
MTBF64 a (Operation at +40 °C)
LED greenPower on
LED yellowRead/write operation successful
LED blueTransmission mode
Power consumptionP0≤ 10 W
Supplyfrom the IDENTControl
Degree of protectionEN 60529
RFIDISO/IEC 18000-63
ACMA approvalCERT-3989A
ANATEL approval02940-16-06150
SRRC approvalCMIIT ID 2021DJ4233
SIRIM approvalRALI/25D/0918/S(18-3937)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingPA 6
Basediecast aluminum
Massapprox. 3000 g
Dimensions
Height81 mm
Width270 mm
Length268 mm
General Notes