Select Your Country

Go to global website

KCD2-E1 Sensor output interface terminal

Key Benefits at a Glance

  • 1-channel terminal amplifier
  • NAMUR sensor input
  • DC 24 V supply voltage
  • Standard interface for prevention of signal transmission errors
  • Switching status indicator, yellow LED
  • Short-circuit proof electronic output
  • Low noise sensitivity
  • Compact terminal housing
  • Clips onto standard 35 mm rail to DIN EN 50 022
  • Degree of protection IP20

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of KCD2-E1

Sensor output interface terminal
MTTFd1612 a
LED yellowswitch output
Operating voltageUB10 ... 30 V DC
Ripple≤ 10 %
Operating currentIBapprox. 22 mA
Connectionterminals 1+, 2-
Connectable sensor typesNAMUR
Pulse length/pulse interval≥ 0.5 ms / ≥ 0.5 ms
Short-circuit currentapprox. 8 mA
Sensor supply8 V DC
Switching point1.2 ... 2.1 mA hysteresis approx. 0.2 mA
Line fault detectionwithout
Trip value1 kHz
Connectionterminal 4-
Current200 mA short-circuit protected
TransistorNPN
Signal levelUB - 1.8V
Mode of operationNC contact
Switching frequency1 kHz
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Degree of protectionEN 60529:2000
Noise immunityEN 61326-1:2013
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Connectionself-opening apparatus connection terminals, max. core cross-section 0.34 ... 2.5 mm2
Mass60 g
Dimensions20x60x40
(in mm)
General Notes