Select Your Country

Go to global website

FB9215B2 Power supply

Key Benefits at a Glance

  • Multi range power supply 90 ... 253 V AC
  • Suitable for the supply of 24 I/O modules and 1 bus coupler
  • Use two power supplies for redundancy
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage (hot swap)

Show more

Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of FB9215B2

Bus coupler2
I/O modules>12, depending on the type
Connectionwired to Ex e terminals via backplane
Maximum safe voltage Um253 V AC
Input voltage range90 ... 253 V AC
Input frequency50 ... 60 Hz
Inrush current (< 2 ms)30 A max. (115 V AC)
50 A max. (230 V AC)
Current consumption0.95 A (115 V AC)
0.6 A (230 V AC)
Voltage5.4 V DC +/- 5% ,
12 V DC +/- 3%
PowerP5V ≤ 5.4 W, P12V ≤ 39 W - P5V
Power dissipationapprox. 18 % of power consumption
LED indicationLED green: OFF in case of loss of main power or internal voltages (12 V, 5.4 V)
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Low voltage
Directive 2014/35/EUEN 61010-1
Electromagnetic compatibilityNE 21:2007
Degree of protectionIEC 60529:2000
Environmental testEN 60068-2-14:2009
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Damaging gasEN 60068-2-42:2003
Relative humidityEN 60068-2-78:2001
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Massapprox. 890 g
Dimensions57 x 107 x 132 mm (2.2 x 4.2 x 5.2 inch)
EU-type examination certificatePTB 97 ATEX 1074 U
MarkingEx-Hexagon II 2 G Ex d IIC Gb
Galvanic isolation
Output/power supplyEN 60950-1 (safety requirement < 60 V, external power supply SELV/PELV)
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-1:2014
ATEX approvalPTB 97 ATEX 1074 U
IECEx approval
IECEx marking
System informationThe module has to be mounted in appropriate backplanes (FB92**) in Zone 1, 2, or outside hazardous areas. Observe the corresponding EC-type examination certificate.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
General Notes