Select Your Country

Go to global website

NMB6-F104M-E2-C-FE-200MM-V1 Inductive sensor

Key Benefits at a Glance

  • Sensing range 6 mm
  • Ferrous targets
  • Stainless steel sensing face
  • Weld field immune
  • Weld slag resistant coating
  • 200 mm M12 male cordset with burn-proof POC jacket
  • Power and output LEDs

Show more

In stock135.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NMB6-F104M-E2-C-FE-200MM-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn6 mm
Installationflush
Assured operating distancesa0 ... 4.86 mm
Actuating elementFerrous targets
Reduction factor rAl 0
Reduction factor rCu 0
Reduction factor r304 0.6 ... 0.8
Reduction factor rSt37 1
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf2 Hz
HysteresisH5 ... 15 typ. 10 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Voltage dropUd≤ 2 V
Operating currentIL≤ 100 mA
Current consumption≤ 22 mA
Off-state currentIr≤ 10 µA
Operation indicatorDual LED
Green: power
Yellow: output
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typefixed cable with plug
Housing materialXylan coated ,
Stainless steel 1.4305 / AISI 303
Degree of protectionIP67
Connector
ThreadingM12 x 1
Tightening torque≤ 0.6 Nm
Number of pins3
Cable
Cable diameter4.8 mm ± 0.2 mm
MaterialPOC
Colororange
Number of cores4
Core cross section0.34 mm2
LengthL200 mm
Dimensions
Height8 mm
Width20 mm
Length32 mm
General Notes