Select Your Country

Go to global website

CG.AR.M25S.SS.C.16.K01 Cable Glands, Metal, for armored Cables

Key Benefits at a Glance

  • For armored cables
  • Thread M25
  • Stainless Steel
  • Seal chloroprene
  • Ex d, Ex e and Ex tb certified
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Suitable for operation in Class I, Zone 1/2/22
  • Suitable for operation in Class I, Division 2 when installed in accordance with NEC501.10(B)(2)
  • Degree of protection IP66 / IP68, UL Type 4X
  • Packaging unit: 1 piece, kit with accessories

Show more

Please contact us for exact delivery estimation.122.72 USD Net price—your individual price will be shown during checkout process.
Approval
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Approval
Product Compliance: USA - CSA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of CG.AR.M25S.SS.C.16.K01

Cable typearmored cables
Clamping range (D)6 ... 11 mm
Thread typemetric ISO pitch 1.5 mm
Thread size (TD)M25
Degree of protectionIP66 / IP68 , UL Type 4X
Material
Finishinherent color silver
Cable glandstainless steel
Washer gasketaramid fibers bonded with NBR
O-Ringchloroprene
Seal insertchloroprene
Mass
Individual componentapprox. 230 g
Packing unitapprox. 299 g
Dimensions
Width across corners (D2)33 mm
Min. armor thickness0.4 mm
Max. armor thickness1.3 mm
Diameter cable sheath (D1)8 ... 15 mm
Diameter thru-hole (DT)25 ... 25.2 mm
Length outside enclosure (H)63.5 mm
Width across flats (SW1)30 mm
Width across flats (SW2)25 mm
Width across flats (SW3)25 mm
Thread length (TL)16 mm
Total length (L)79 mm
Tightening torque
Nut torque at enclosure (SW1)6 Nm
Nut torque 2 (SW2)35 Nm
Nut torque 3 (SW3)25 Nm
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
washer gasket -50 ... 80 °C (-58 ... 176 °F)
EU-type examination certificateCESI 14 ATEX 033X
MarkingEx-Hexagon II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex tb IIIC Db
UL approval
cULusE490324 tested to UL 514B
E490962 tested to UL 2225
CSA 60079-7 , CSA 60079-31
IECEx approvalIECEx CES 14.0022X
UKCA approvalCML 22 UKEX 1266X
INMETRO approvalDNV 20.0028 X
CCoE approvalPESO A/P/HQ/KA/104/5575 (P418742)
IA approvalMASC MS/17-2357X
CCC approval2021312313000346
Degree of protectionEN 60529
Delivery quantity1
Scope of deliveryCable gland
washer gasket
locknut
shroud PVC
Brief instructions
Earth tag
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
General Notes