Select Your Country

Go to global website

LGC2 Level probe

Key Benefits at a Glance

  • Device for hydrostatic pressure measurement in liquids
  • High resistance to overload
  • High-precision, robust ceramic measuring cell with long-term stability
  • Simultaneous level and temperature measuring by optional integrated Pt100 resistance thermometer
  • Measuring ranges: 0 bar ... 0.1 bar to 0 bar ... 20 bar
  • Electronics comprising 4 mA ... 20 mA output signal and integrated overvoltage protection
  • KTW and NSF drinking water approval

Show more

Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of LGC2

Measuring methodLevel control with ceramic measuring cell (dry measuring cell). The pressure acts directly on the rugged ceramic membrane of the device and causes it to move by about max. 0.005 mm.
The effects of air pressure on the liquid surface are transferred via a pressure compensating tube through the extension cable to the rear of the ceramic membrane and compensated. Pressure-dependent changes in capacitance caused by membrane movement are measured at the electrodes of the ceramic carrier. The electronics convert the movement into a pressure-proportional signal which is linear to the medium level.
Equipment architectureAs standard, the complete measuring system consists of a level probe and a transmitter power supply unit with a supply voltage of 10.5 to 30 V DC.
Construction typedevice with rod probe
SeriesLGC2
Rated voltageUrlevel probe and Pt100 (optional):
- 10.5 ... 35 V DC (non-hazardous area)
- 10.5 ... 30 V DC (hazardous area)
temperature head transmitter (optional): 8 ... 35 V DC
Current consumptionlevel probe and Pt100 (optional): max. ≤ 23 mA, min. ≥ 3.6 mA
temperature head transmitter (optional): max. ≤ 25 mA, min. ≥ 3.5 mA
Power consumptionlevel probe and Pt100 (optional):
- ≤ 0.805 W at 35 V DC (non-hazardous area)
- ≤ 0.690 W at 30 V DC (hazardous area)
temperature head transmitter (optional): ≤ 0.875 W at 35 V DC
Reverse polarity protectionReverse voltage protection is integrated in the level probe and in the temperature head transmitter changing the polarities has no impact on operation.
Residual ripplelevel probe and Pt100 (optional): No impact on the 4 to 20 mA signal up to ±5 % residual ripple within the permitted voltage range.
temperature head transmitter (optional): Uss ≥ 5 V at U ≥ 13 V, fmax. = 1 kHz
Surge protectionlevel probe and Pt100 (optional):
- integrated overvoltage protection acc. to EN 61000-4-5 (500 V symmetrical/1000 V asymmetrical)
- overvoltage protection ≥ 1.0 kV, external if necessary
temperature head transmitter (optional): provide overvoltage protection, externally if necessary
Input signallevel probe: change in capacitance
Pt100 (optional): change in resistance
temperature head transmitter (optional): Pt100 resistance signal, 4-wire
Measured variablelevel probe: hydrostatic pressure of a liquid
Pt100 (optional): temperature
temperature head transmitter (optional): temperature
Measuring rangelevel probe:
- predefined pressure measuring ranges in bar, see type code
- customer-specific measuring ranges, factory-calibrated
Pt100 (optional): temperature measurement from -10 ... 70 °C (+14 ... +158 °F)
Loadlevel probe and Pt100 (optional): RLmax ≤ (U - 10.5 V)/0.023 A - 2 x 0.09 Ω/m x l - Radd
temperature head transmitter (optional): RLmax ≤ (U - 8 V)/0.025 A - Radd
- RLmax = max. load resistance [Ω]
- Radd = additional resistances such as resistance of evaluating device and/or display instrument, line resistance [Ω]
- U = supply voltage [V]
Output signallevel probe: 4 ... 20 mA, 2-wire for hydrostatic pressure measured value
Pt100 (optional): temperature-dependent resistance value
temperature head transmitter (optional): 4 ... 20 mA Analog for temperature measured value, 2-wire
Signal range3.8 ... 20.5 mA
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 , EN 61326-2-3:2013
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Degree of protectionIEC 60529:2001
Resolutioncurrent output: 1 µA
Reference operating conditionslevel probe and Pt100 (optional): acc. to IEC 60770, Tamb = constant in the range:
+21 ... +33 °C (+70 ... +91 °F)
temperature head transmitter (optional): calibration temperature 23 °C (+73 °F) ± 5 K
Accuracylevel probe and Pt100 (optional): The reference accuracy comprises the non-linearity after limit point configuration, hysteresis and non-reproducibility in accordance IEC 60770.
- standard version ±0.2 %
- platinum version ±0.1 %
temperature head transmitter (optional): ± 0.2 K, with Pt100: max. ± 0.9 K
Long-term driftlevel probe and Pt100 (optional):
- ≤ 0.1 % of URL/year
- ≤ 0.25 % of URL/5 years
temperature head transmitter (optional): ≤ 0.1 K per year
Influence of medium temperaturethermal change in the zero output and the output span:
- 0 ... +30 °C (+32 ... +86 °F): < (0.15 + 0.15 x TD) % of set span
- -10 ... +70 °C (+14 ... +158 °F): < (0.4 + 0.4 x TD) % of set span
temperature coefficient (TK) of the zero output and the output span:
-10 ... +70 °C (+14 ... +158 °F): 0.1 %/10 K of URL
Warm-up timelevel probe: < 6 s
Pt100 (optional): 20 m
temperature head transmitter (optional): 4 s
Response timelevel probe: 400 ms (T90 time), 500 ms (T99 time)
Pt100 (optional): 160 s (T90 time), 300 s (T99 time)
Installation conditions
Installation positionvertical from above
Process conditions
Medium temperaturelevel probe and Pt100 (optional):
- Ø22 mm and Ø42 mm: -10 ... +70 °C (+14 ... +158 °F)
- Ø29 mm: 0 ... +50 °C (+32 ... +122 °F)
temperature head transmitter (optional): -40 ... +85 °C (-40 ... +185 °F) (= ambient temperature), install temperature head transmitter outside the medium.
Medium temperature limitslevel probe and Pt100 (optional):
- Ø22 mm and Ø42 mm: -20 ... +70 °C (-4 ... +158 °F)
- Ø29 mm: 0 ... +50 °C (+32 ... +122 °F)
Ambient temperaturelevel probe and Pt100 (optional):
- Ø22 mm and Ø42 mm: -10 ... +70 °C (+14 ... +158 °F) (= medium temperature)
- Ø29 mm: 0 ... +50 °C (+32 ... +122 °F) (= medium temperature)
temperature head transmitter (optional): -40 ... +85 °C (-40 ... +185 °F)
Storage temperaturelevel probe and Pt100 (optional): -40 ... +80 °C (-40 ... +176 °F)
temperature head transmitter (optional): -40 ... +85 °C (-40 ... +185 °F)
Degree of protectionlevel probe and Pt100 (optional): IP68, permanently hermetically sealed, optional terminal box IP66/IP67
temperature head transmitter (optional): IP00, moisture condensation permissible, when mounted in the optional terminal box IP66/IP67
Connection3 terminals in terminal box (accessory) as standard
4 terminals in terminal block (accessory), conductor cross section 0.08 ... 2.5 mm2
Materiallevel probe: 1.4435/316L
process ceramic: Al2O3 (aluminium oxide ceramic)
seal (internal): EPDM or Viton
protection cap: POM or PFA
terminal box: PC (polycarbonate)
temperature head transmitter: housing PC (polycarbonate)
probe connection insulation (extension cable): PE-LD (low-density polyethylene) or FEP (fluorinated ethylene propylene)
pressure compensation tube: PA
Cablelevel probe and Pt100 (optional):
- commercially available instrument cable
- terminals of the terminal box: 0.08 ... 2.5 mm2
temperature head transmitter (optional):
- commercially available instrument cable
- terminals of the terminal box: 0.08 ... 2.5 mm2
- transmitter connection: max. 1.75 mm2
probe connection (extension cable):
- total outer diameter: 8.0 mm ± 0.25 mm
- level probe: 3 x 0.2 mm2 and pressure compensation tube with PTFE filter
- Pt100 (optional): 7 x 0.2 mm2 and pressure compensation tube with PTFE filter
- pressure compensation tube with PTFE filter: external diameter Ø2.5 mm, internal diameter Ø1.5 mm
Masslevel probe Ø22 mm: 344 g
level probe Ø42 mm: 1376 g
level probe Ø29 mm: 394 g
probe connection (extension cable) PE: 52 g/m
probe connection (extension cable) FEP: 108 g/m
suspension clamp: 170 g
cable mounting screw G1-1/2: 770 g
cable mounting screw N1-1/2: 724 g
terminal box: 235 g
temperature head transmitter: 40 g
additional weight: 300 g
testing adapter: 39 g
Mechanical loadprobe connection (extension cable):
- minimum bending radius: 120 mm
- tensile strength: max. 950 N
- cable extraction force: ≥ 400 N
- PE: for use in drinking water
- UV-resistant
- cable resistance per wire: ≤ 0.09 Ω/m
Dimensionslevel probe Ø22 mm: Ø22 x 259 mm
level probe Ø42 mm: Ø42 x 247 mm
level probe Ø29 mm: Ø29 x 268 mm
probe connection (extension cable): Ø8 mm
suspension clamp: Ø48 x 175 mm
cable mounting screw G1-1/2: Ø55 x 71 mm
cable mounting screw N1-1/2: Ø38 x 71 mm
terminal box: 55 x 80x 120 mm
temperature head transmitter: Ø44 x 21 mm
additional weight: Ø22 x 110 mm
testing adapter: 25 x 25 x 33 mm
EU-type examination certificateDEKRA 17 ATEX 0101
MarkingEx-Hexagon II 2G Ex ia IIC T6...T4 Gb
CertificatePF 17 CERT 1658
MarkingEx-Hexagon II 3G Ex nA IIC T6...T5 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 EN 60079-15:2010
FM approval
FM certificateFM 17 US 0106
Approved forClass I, Division 1, Groups A - D
Class I, Zone 1, AEx ia IIC T6...T4
CSA approval
CSA certificate70133438
Approved forClass I, Division 1, Groups A - D
Ex ia IIC
Class I, Zone 1, AEx ia IIC
IECEx approval
IECEx certificateIECEx DEK 17.0045
IECEx markingEx ia IIC T6...T4 Gb
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Drinking water approvalKTW certificate and NSF approval
Supplementary documentationtechnical information (TI)
manuals, brief instructions (BA, KA)
instruction manuals (SI)
control drawings (ZD)
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Designation- Pt100 resistance thermometer
- suspension clamp
- cable mounting screw G1-1/2
- cable mounting screw N1-1/2
- terminal box (IP66/IP67)
- additional weight
- testing adapter
- shortening kit for probe connection
- HUT temperature head transmitter, 2-wire, 4 ... 20 mA
General Notes