Select Your Country

Go to global website

V15S-Y24B-V15/V15 Y-Splitter

Key Benefits at a Glance

  • Easy merging of two signals at a single M12 slot
  • Suitable for normally open/closed
  • Degree of protection IP67
  • Free of paint wetting interfering substances
  • Pins 2 and 4 bridged
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching

Show more

In stock31.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: USA - cURus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of V15S-Y24B-V15/V15

Y-Splitter M12 plug to 2x M12 socket 5-pin A-coded
Customizationpin 2 and 4 bridged
Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingA-coded
Connector 2
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingA-coded
Connector 3
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingA-coded
UL File NumberE231213
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIB4 A
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
FlammabilityUL 94 , UL 758 / 1581
UL approvalUL Recognized General purpose
Maximum permissible operating voltagemax. 60 V
Maximum permissible ambient temperaturemax. 80 °C (max. 176 °F)
Ambient temperature-40 ... 90 °C (-40 ... 194 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling
Mating cyclesmin. 100
Degree of protectionIP67
Mass28.75 g
Dimensions
Width31 mm
Length51 mm
MountingMounting hole for M4 screw
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU
Contact surfaceAu
FlammabilityV-2
General Notes