Select Your Country

Go to global website

6000-TEMP-01 Temperature hub

Key Benefits at a Glance

  • Allows for temperature sensing to automatically initiate cooling or heating of enclosure
  • Intrinsically safe and loop powered with the 6000 Series control unit
  • Suitable for Zone 1 and Division 1 mounting
  • Four temperature points per hub
  • Temperature control for purged/pressurized enclosures

Show more

Approval
Product Compliance: USA - cULus
Product Compliance: China – CCC
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of 6000-TEMP-01

Temperature Hub for 6000 Series Purge system
Series6000 Series
SystemType X Purge ; Ex pxb Purge
Connection
PowerIntrinsically Safe back to 6000 control unit
SignalBUS back to 6000 control unit
ConnectionIntrinsically Safe cabeling
Rated voltageUr13 V DC
Rated currentIrmax. 10 mA
Distance20 m to 6000 Control Unit
Ambient temperature-20 ... 85 °C (-4 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity< 95 % non-condensing
Vibration resistance1 g , 10 ... 100 Hz , all axes
Impact resistance30 g, 11 ms, all axes
Connection typescrew terminals
Core cross section12 ... 30 AWG
Housing materialAkulon S225-KS
Degree of protectionIP20
Massapprox. 110 g
Dimensions99 mm x 52 mm x 23 mm
Mountingpanel or DIN rail mounting
EU-type examination certificateUL/Demko 07 ATEX 0705753X
UL approvalFile no: E184741
cULusFile no: E184741
IECEx approvalIECEx UL 08.0003X
General Notes