Select Your Country

Go to global website

DVM58N-011AGR0BY-1213 Multiturn absolute rotary encoder

Key Benefits at a Glance

  • Industrial standard housing ∅58 mm
  • 25-bit multiturn
  • Galvanically isolated DeviceNet interface
  • Clamping flange
  • Auto-saving function

Show more

Product Compliance: USA - cULus
Product Compliance: Europe – CE
DeviceNet® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of DVM58N-011AGR0BY-1213

Detection typephotoelectric sampling
Device typeMultiturn absolute rotary encoder
MTTFd480 a at 40 °C
Mission Time (TM)20 a
L104.3 E-10 at 6000 rpm and 20/40 N axial/radial shaft load
Diagnostic Coverage (DC)0 %
Operating voltageUB10 ... 30 V DC
No-load supply currentI0max. 230 mA at 10 V DC
max. 100 mA at 24 V DC
Linearity± 2 LSB at 16 Bit, ± 1 LSB at 13 Bit, ± 0,5 LSB at 12 Bit
Output codebinary code
Code course (counting direction)cw ascending (clockwise rotation, code course ascending)
cw descending (clockwise rotation, code course descending)
Interface typeDeviceNet
Resolution
Single turn13 Bit
Multiturn12 Bit
Overall resolution25 Bit
Transfer ratemax. 0.5 MBit/s
Terminal compartmentin removable housing cover
Degree of protectionDIN EN 60529, IP65
Climatic testingDIN EN 60068-2-30 , no moisture condensation
Emitted interferenceDIN EN 61000-6-4
Noise immunityDIN EN 61000-6-2
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 20 g, 10 ... 2000 Hz
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Operating temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Materialhousing: powder coated aluminum
flange: aluminum
shaft: stainless steel
Massapprox. 700 g
Rotational speedmax. 12000 min -1
Moment of inertia30 gcm2
Starting torque≤ 3 Ncm
Shaft load
Axial40 N
Radial110 N
Dimensions
Length92 mm
Diameter58 mm
General Notes