Select Your Country

Go to global website

ENA36HD-S10SA9-0413I42-RBD Absolute rotary encoder

Key Benefits at a Glance

  • Very small housing
  • Analog interface
  • 13 bit overall resolution
  • Free of wear magnetic sampling
  • High climatic resistance

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of ENA36HD-S10SA9-0413I42-RBD

Detection typemagnetic sampling
Device typeAbsolute rotary encoder
Measuring rangemin. 0 ... 22.5 °
max. 65536 x 360 °
factory setting: 16 x 360"
Resolution13 Bit
UL File NumberE223176 "For use in NFPA 79 Applications only" , if UL marking is marked on the product.
MTTFd480 a at 40 °C
Mission Time (TM)20 a
L1010 E+8 revolutions
Diagnostic Coverage (DC)0 %
Operating voltageUB8 ... 32 V DC
Current consumptiontyp. 20 mA (with current output)
Input typelower limit of measuring range
Signal voltage
High8 ... 32 V DC
Signal durationmin. 1 s
Input typeupper limit of measuring range
Signal voltage
High8 ... 32 V DC
Signal durationmin. 1 s
Output typeanalog current output
Default settingrising ramp at ccw rotation
Linearity error≤ 0.15 %
Load resistormax. 500 Ω
ConnectorM12 connector, 5 pin
Degree of protectionDIN EN 60529 , IP68 / IP69K
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 200 g, 11 ms
Vibration resistanceDIN EN 60068-2-6, 30 g, 10 ... 1000 Hz
UL approvalcULus Listed, General Purpose, Class 2 Power Source , if UL marking is marked on the product.
Operating temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity98 % , no moisture condensation
Material
HousingSteel , corrosion-resistant
FlangeAluminum
ShaftStainless steel
Massapprox. 150 g
Rotational speedmax. 6000 min -1
Moment of inertia30 gcm2
Starting torque< 5 Ncm
Shaft load
Axial180 N
Radial180 N
Dimensions
Length56.5 mm
Diameter36.5 mm
General Notes