Select Your Country

Go to global website

GR.TJE.13.18.09.B-S0003 Junction Box Ex e, Glass-Fiber Reinforced Polyester (GRP)

Key Benefits at a Glance

  • Carbon loaded, antistatic glass-fiber reinforced polyester
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex eb, Ex ia and Ex tb certified
  • 129 mm x 179 mm x 91 mm
  • Modern design with high impact resistance
  • Easy installation due to easily accessible mounting points
  • Easy cover opening without damage due to mulitple pry points
  • Bottom face cable glands polyamide, 4x M16 1x M20

Show more

Product Compliance: Europe – CE
Approval
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of GR.TJE.13.18.09.B-S0003

Operating voltage690 V AC / DC max. for ATEX / IECEx
600 V AC / DC max. for North American approvals
Operating current350 A max.
Enclosure coverfully detachable
Cover fixing
ScrewsM6 stainless steel combination Phillips and slotted screw
Number2
Tightening torque3.5 Nm
Cover sealfoamed silicone
Degree of protectionIP66 , NEMA Type 4X
Cable entrythru-holes
Cable entry face B
M16 quantity4
M16 seriesCable Glands, Plastic
M16 typeCG.PIDS1.M16.*
M16 clamping range4 ... 8 mm
M20 quantity1
M20 seriesCable Glands, Plastic
M20 typeCG.PEDS1.M20.*
M20 clamping range6 ... 12 mm
Terminal assembly
Rail orientationhorizontal
Number of horizontal rails1
Usable length per horizontal rail101.5 mm
Terminal type8 x WDU 2.5
5 x ZB4 2.5
Terminal capacity2.5 mm2
Number of terminals per horizontal rail8
Material
Enclosurecarbon loaded, antistatic glass-fiber reinforced polyester (GRP)
Finishinherent color black
Grounding plate2 mm brass optional
Massapprox. 1 kg
Dimensions
External dimension (A)129 mm
External dimension (B)179 mm
External dimension (C)91.5 mm
Internal dimension (D)106 mm
Internal dimension (E)156 mm
Internal dimension (F)69 mm
Mounting holes distance (G)106 mm
Mounting holes distance (H)126 mm
Mounting holes diameter (J)7 mm
Thickness of mounting brackets (N)18 mm
Mounting2 screws
Groundingnone as standard
optional M6 or M8 internal/external brass nickel-plated grounding bolt
optional M6 or M8 internal/external stainless steel grounding bolt
Ambient temperature-60 ... 85 °C (-76 ... 185 °F)
EU-type examination certificateCML 17 ATEX 3255X
MarkingEx-Hexagon II 2 GD
Ex eb IIC T* Gb
Ex ia IIC T* Gb
Ex tb IIIC T** °C Db
T6/T80 °C @ Ta +40 °C
T5/T95 °C @ Ta +55 °C
T4/T130 °C @ Ta +65 °C
IECEx approvalIECEx CML 17.0144X
UKCA approvalCML 21 UKEX 3896X
Further approvalsfurther on request
Degree of protectionEN60529 or UL 50 / UL 50E
CE marking0102
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Optional accessoriesM6 or M8 internal/external brass nickel-plated grounding bolts
M6 or M8 internal/external stainless steel grounding bolts
General Notes