Select Your Country

Go to global website

UC250-F77-IU-IO-2M Ultrasonic sensor

Key Benefits at a Glance

  • IO-Link interface for parameterization
  • Programmable via DTM with PACTWARE
  • Selectable sound lobe width
  • Synchronization options
  • Temperature compensation
  • Analog output

Show more

Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of UC250-F77-IU-IO-2M

Single head system
Sensing range20 ... 250 mm
Adjustment range25 ... 250 mm
Dead band0 ... 20 mm
Standard target plate10 mm x 10 mm
Transducer frequencyapprox. 400 kHz
Response delayminimum : 8 ms
factory setting: 29 ms
Sensor cycle time≥ 8 ms (factory setting) ;
programmable to 60 s
Non-volatile memoryEEPROM
Write cycles300000
LED greensolid: power on
flashing: standby mode or IO-Link communication
LED yellowsolid: object in evaluation range
flashing: programming of the limits, object detected
LED redsolid: fault
flashing: programming limits, object not detected
Operating voltageUB18 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 50 mA
Power consumptionP0≤ 500 mW
Time delay before availabilitytv≤ 300 ms
Interface typeIO-Link (available after activation via programming button until next reset)
Input/output type1 synchronization connection, bidirectional
0 Level0 ... 1 V
1 Level2.5 V ... UB
Input impedance> 22 kΩ
Output currentcurrent source < 2.5 mA
Pulse length≥ 1 ms with external control, low active
Synchronization frequency
Common mode operation≤ 141 Hz
Multiplex operation≤ 141 Hz / n , n = number of sensors , n ≤ 10
Output type1 analog output 0 (4) ... 20 mA or
1 analog output 0 ... 10 V
Resolutioncurrent output: evaluation range [mm]/3200 but ≥ 0.35 mm
voltage output: evaluation range [mm]/4000 but ≥ 0.35 mm
Deviation of the characteristic curve≤ ± 1 % of full-scale value
Repeat accuracy≤ ± 0.1 % of full-scale value
Load impedancecurrent output: ≤ 500 Ohm
voltage output: ≥ 1000 Ohm
Temperature influence≤ ± 0.75 % of the end value (with temperature compensation)
from 10 minutes after switching on the sensor ; 0.17 %/K (without temperature compensation)
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
EN 60947-5-7:2003
IEC 60947-5-7:2003
IEC 61131-9:2013
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperaturecurrent output -25 ... 60 °C (-13 ... 140 °F) voltage output -25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable PUR , 2 m
Core cross section4 x 0.19 mm2
Degree of protectionIP67
Material
HousingPolycarbonate
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Installation positionany position
Mass51 g
Tightening torque, fastening screwsmax. 0.2 Nm
Dimensions
Height31 mm
Width12 mm
Length23 mm
Outputnear limit: 25 mm
far limit: 250 mm
Output mode: rising ramp
output type: 4 ... 20 mA
Beam widthwide
General Notes