Select Your Country

Go to global website

UBE800-F77-SE1-V31 Through-beam ultrasonic barrier

Key Benefits at a Glance

  • Miniature design
  • Highly visible LEDs for Power ON and switching state
  • High switching frequency
  • Program input
  • Degree of protection IP67

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • JA

Technical data of UBE800-F77-SE1-V31

Through-beam ultrasonic barrier
Sensing range0 ... 800 mm emitter/receiver spacing
Standard target platesee table
Transducer frequencyapprox. 300 kHz
Response delay≤ 5 ms
Permissible cable lengthmax. 300 m
LED greenPower on ( emitter )
LED yellowswitching state ( receiver )
Rated operating voltageUe24 V DC
Operating voltageUB20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 80 %
No-load supply currentI0≤ 20 mA
Time delay before availabilitytv≤ 150 ms
Input type1 program input (receiver)
Levellow level : 0 ... 0.7 V ;   high level : > 14 V
Input impedance16 kΩ
Pulse length≥ 3 s
Output type1 switch output E1, NPN, NC
Rated operating currentIe200 mA , short-circuit/overload protected
Voltage dropUd≤ 2 V
Switching frequencyf  100 Hz
Off-state currentIr≤ 0.01 mA
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Shock resistance30 g , 11 ms period
Vibration resistance10 ... 55 Hz , Amplitude ± 1 mm
Connection typeM8 x 1 connector , 4-pin
Degree of protectionIP67
Material
HousingPolycarbonate
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Installation positionany position
Massper 10 g
Tightening torque, fastening screwsmax. 0.2 Nm
Dimensions
Height31 mm
Width12 mm
Length23 mm
General Notes