Key Benefits at a Glance
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
6100 series purge and pressurization system pressure sensor |
Series | 6100 Series | |
System | Ex pxb Purge | |
Hazardous environment | gas |
Connection | |||||||||||
|
LED indication | power: green |
Maximum pressure | 0 ... 25 mbar (0 ... 10 in wc) pressure range |
Electromagnetic compatibility | |||||
| |||||
RoHS | |||||
|
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -30 ... 80 °C (-22 ... 176 °F) | |
Relative humidity | 5 ... 95 %, noncondensing | |
Vibration resistance | 10 ... 100 Hz , 1 g, all axes | |
Impact resistance | 30 g, 11 ms, all axes |
Material | 5052 anodized aluminum, 6061T6 anodized aluminum | ||||||||||
Installation | - any orientation to enclosure - not gravity dependent | ||||||||||
Mass | approx. 0.5 kg (1.1 lb) | ||||||||||
Dimensions | 57.2 mm x 81.1 mm x 82.6 mm (2.3" x 3.2" x 3.3") | ||||||||||
| |||||||||||
Mounting | 1 1/2" NPT knockout (50.8 mm (2") hole) with sealing washer and nut |
Certificate | CML 19 ATEX 1425X | ||||
| |||||
Directive conformity | |||||
|
IECEx approval | IECEx CML 19.0156X Ex ib [pxb Gb] IIC T4 Gb |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. Supplemental Standards : EN 61010-1:2010 |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Categories | Description | Status |
---|---|---|
Functional | These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login). | |
Analytics | We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it. | |
Marketing | These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content. |