Connection type | | RJ45 , SFP |
Auto-MDI(-X) | | yes |
Autonegotiation | | yes |
Ethernet Interface | | Industrial Ethernet |
Transfer rate | | 16 - 10BASE-T, 100BASE-TX, 1000BASE-T, 4 - SFP 100/1000 Mbps |
Management | | IPv4, IPv6, Console, HTTP, HTTPS, PortVision DX, SFTP, SNMP (v1, v2c, and v3), SSH, Telnet, TFTP |
MIB | | MIB-II, Bridge MIB, Ethernet-like-MIB, VLAN MIB, IGMP MIB, Private MIB |
Monitoring | | LLDP, Port Mirroring, RMON |
Multicast | | IGMP Query, IGMP Snooping, GMRP |
Network performance | | CFM, Jumbo Frames, QoS, CoSQueue Mapping, DSCP Priority Mapping |
Network redundancy | | STP, RSTP, MSTP, ERPS, Redundant Ring, LACP, Static Port Aggregation |
Network services | | DHCP Server (with Option 82), NTP, IEEE 1588 PTPv2 over UDP/IP |
Notifications | | E-Mail, Fault Relay, SNMP Traps, Syslog |
Safety | | RADIUS, TACACS+, DHCP Snooping, IP Source Guard, Dynamic ARP Inspection, MAC-Based Port Security |
Traffic filtering | | Storm Control (Broadcast, Multicast, and DLF), Rate Control, VLAN, Private VLAN, QinQTunneling, GVRP, IP Filtering, MAC Filtering, ARP Filtering |
Cable type | | Category 5e or better |
Switch properties | | |
Hardware watchdog timer | | 10 s reset timer | MAC address table size | | 16K | Operating mode | | Store and forward | Packet buffer size | | 1.5M Bytes shared memory for packet buffer with intelligent memory management unit for burst data traffic | Priority queues | | 4 | VLAN entries | | IEEE 802.1Q Tag VLAN with 256 VLAN Entries and provides 2K GVRP entries; 3 VLAN link modes- Trunk mode, Hybrid mode and Link access mode |
|
SFP support | | 100BASE-FX Fiber, 1000BASE-SX/LX/LHX/XD/ZX |
Standards | | |
IEEE 802.3 10BASE-T | | yes | IEEE 802.3u 100BASE-TX | | yes | IEEE 802.3x Flow Control and Back-pressure | | yes | IEEE 802.1p Class of Service (CoS) | | yes | IEEE 802.3ab 1000BASE-T | | yes | IEEE 802.1AB Link Layer Discovery Protocol (LLDP) | | yes | IEEE 802.1Q VLAN and GVRP | | yes | IEEE 802.1D-2004 Rapid Spanning Tree Protocol (RSTP) | | yes | IEEE 802.1s Multiple Spanning Tree Protocol (MSTP) | | yes | IEEE 802.3ad Link Aggregation Protocol (LACP) | | yes | IEEE802.1ad QinQ Tunneling | | yes | IEEE 802.1x Port Based Network Access Protocol | | yes | ITU-T G.8032 ERPS | | yes |
|