Select Your Country

Go to global website

Panel Receptacles

Group of panel receptacles

In automation technology, flexibility is crucial for success: machines and plants must be commissioned while changes to a production line or maintenance work is performed as quickly as possible. Panel receptacles from Pepperl+Fuchs are an efficient solution to send signals from the switch cabinet to the field in a fast and flexible way and to economically build field equipment. When needed, service technicians disconnect devices as easily as they were installed.

M8, M12, and 7/8 in. connector types can be combined with different numbers of poles, housing materials, and threads (M16, PG9). Degree of protection IP67/68 ensures durable sealing of these panel receptacles. For challenging industrial environments, we provide you with variants in highly media-resistant stainless steel.

In addition to the housing varieties, you can choose from three different mounting options: receptacles for front panel mounting are installed on the exterior of the device, while receptacles for front panel mounting with adjustable position enable you to achieve defined alignments. In cases where through-the-wall interface connections are required, receptacles for rear panel mounting are the right solution.

English
  • German
  • Japanese
  • English
Language
Others
Language
File Type
File Size
Download
Product Overview - Connectivity
en
PDF
1 MB