Valve Connectors

Valve connectors for industrial applications have to meet many demands regarding quality and flexibility. The operational temperature range, degree of protection, and resistance against oils and greases are as relevant as the right combination of housing design, pole number, noise suppression, and cable type. Our wide range of DIN EN 175301-803 valve connectors offers you a diverse combination of options that can fill nearly every application requirement.
The overmolded, integrated seal of the valve connectors improves usage and ensures the IP67 degree of protection. Cable types in both PUR and PVC gives users flexibility in choice for cable materials. Model dependent protection circuits rated from 12 V to 230 V AC/DC and function indicators in the connector body limit dangerous voltage surges and ease maintenance in the field. The high-quality materials used in the valve connector design excel in difficult environments and guarantee reliable operation. Due to the compact housing design, our valve connectors can be used in confined installation spaces. The valve connectors are available in DIN and industrial versions and can be supplied with open cable end or molded-on M12 connector.
Valve Connector with IO-Link for Smart Valve Control
To enable condition monitoring and predictive maintenance for solenoid valves, a valve connector with IO-Link interface is available. This valve connector records extensive diagnostic data such as supply voltage, output current, temperature or the switching time of the valve. All process data is passed on to the controller or a cloud-based system via an IO-Link master. This allows plant operators to keep an eye on the status of their solenoid valves at all times and detect wear or malfunctions at an early stage.
- English
- German
- Japanese
Others | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Overview - Connectivity | en | PDF | 1 MB | |
Product Information - IO-LInk Valve Connector | en | PDF | 235 KB |