Pepperl+Fuchs' ultra-compact UC-F77 utlrasonic sensors are ideal for measuring roll diamter and detecting web breaks ... , different sound beam widths may be required. The UC-F77 offers sound beam adjustability and the ability to blank out unwanted reflections. This allows the correct width to be selected for every roll and unwanted reflections from the rollers or other elements ...
Pepperl+Fuchs' F77 ultrasonic sensor combines many functionalities in an ultra-compact housing design ... sensors from Pepperl+Fuchs are a permanent fixture in the field of industrial automation. With the new UC-F77 series, you can now enjoy the advantages of the technology combined with an unparalleled range of features and adjustment options ...
Learn how photoelectric and ultrasonic sensors can be used to check for foil tears in battery cell manufacturing ... , color has virtually no influence Response time ≤ 1 ms Adjustable scanning range Extended temperature range -40 °C to 60 °C High degree of protection (IP69K) F77 ultrasonic sensors F77 and 18GS ultrasonic sensors Adjustable sensing range Adjustable sound ...
Pepperl+Fuchs offers a comprehensive portfolio of industrial sensor technology for the automated production of PV wafers, PV cells and PV modules Learn more ... Presence Monitoring of PV Wafers, PV Cells and PV Modules Ultrasonic sensor technology from Pepperl+Fuchs is also used to detect the presence of PV wafers, PV cells and PV modules. The UC-F77 ultrasonic sensor is characterized by its compact design and its ...
From primary packaging to end-of-line—automation technology from Pepperl+Fuchs enables smooth processes in a wide range of packaging industry applications Learn more ... and other goods, the materials are continuously fed from rolls and guided through numerous rollers. The ultra-compact UC-F77 ultrasonic sensor reliably measures the roll diameter and detects web breaks, even with difficult materials such as transparent film ...
1-5/16Items Per Page:
No results found?
Hint: Use wildcard character * before your search term, modify your search, check your search terms for misspellings, or contact us with your specific request.