Select Your Country

Go to global website

Connection Technology

Connection Technology Product Family Overview

Cables, Connectors, and Splitters for Industrial Automation

Automation is our world. However varied automation applications may be, requirements placed on connection technology are just as complex. With the connection technology product portfolio, Pepperl+Fuchs offers a fully integrated solution where sensors and connection technology form a perfect match.

This portfolio ranges from sensor cables to field connectors, passive splitters, sensor-actuator splitters, panel receptacles, and bulk raw cables. Whether you are at home in mechanical engineering, welding, material handling, mobile applications, or in process industry – by providing you with sensors and the corresponding connection components from a single source, we boost your productivity and increase the availability of your machines and plants.

Product Portfolio

Group of sensor-actuator-cables

Sensor-Actuator Cables

At the center of our sensor connection portfolio is the internationally established M8 and M12 connection technology, optimized by Pepperl+Fuchs. Different cable sheathings (e.g. PVC, PUR, PUR Automotive, POC for welding areas), lengths, additional connection types (M23, 1/2", 7/8”), UL approval, and optional LEDs and sheathing colors enable individualized sensor cables. These tailor-made solutions are ideally suited to withstand the mechanical and chemical strain of your industrial application.

Group of field-attachable connectors

Field-Attachable Connectors

Field-attachable connectors give you the flexibility you need to craft the ideal cable length directly on site. Consequently, the focus of our field connector portfolio is on quick installation while at the same time giving you long-term stability for challenging environments. Field connectors are made from metal or plastic and feature M8, M12, and several other common threading types. They are available in straight or angled housing design, with screw or IDC connection, shielded or unshielded.

group of valve connectors

Valve Connectors

Valve connectors for industrial applications have to meet many demands regarding quality and flexibility. The operational temperature range, degree of protection, and resistance against oils and greases are as relevant as the right combination of housing design, pole number, noise suppression, and cable type. Our portfolio of DIN EN 175301-803 valve connectors gives you a diverse combination of options that can fill nearly every application requirement.

Group of passive splitters

Passive Splitters

M8 and M12 passive splitters combine robustness with reduced installation effort. They feature a sturdy, fully encapsulated housing in accordance with IP68, are 100% tested, and absolutely reliable in the field. As the trunk cable provides both power supply and signal transmission, our passive splitters drastically reduce the number of terminal blocks, cable glands, and terminal boxes needed in the field. You benefit from modular, flexible, pluggable solutions.

Group of Panel Receptacles

Panel Receptacles

Pepperl+Fuchs offers a wide range of panel receptacles with metal or plastic housing, different numbers of poles, and different mounting threads. They are in accordance with IP67/68 and available for three different mechanical installation conditions: front panel mounting, positionable front panel mounting, and rear panel mounting. This way, we can provide you with the right solution for every housing design.

Bulk Raw Cable

Bulk Raw Cable

Available in practical 100-meter rings as well as in small running lengths, Pepperl+Fuchs offers bulk raw cable of industrial quality from German and European cable production, which is ideally suited for use with field-assembled connectors. You can choose from different raw cables variants for use in both indoor and outdoor applications.