Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

FieldConnex Ethernet-APL and Fieldbus Infrastructure

Choose your product

Next PageLast Page
Product


FieldConnex® Fieldbus, Fieldbus diagnostic handheld for comprehensive diagnostics of the fieldbus physical layer, Comprehensive diagnostics for the fieldbus physical layer, Handheld with display and integrated expert system, Fieldbus interface Ex ia, FISCO, Entity, and DART, For commissioning, online monitoring and troubleshooting, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, Dust protection, Europepa


FieldConnex® Fieldbus, Fieldbus power supply, module for fieldbus power hub, Output: 28 ... 30 V/500 mA, High-power trunk for high device count and long cable lengths, With galvanic isolation, Installation in Zone 2/Class I, Div. 2, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canadapa


FieldConnex® Fieldbus, Advanced diagnostic module, plug-in module for the fieldbus power hub, Comprehensive diagnostics for fieldbus physical layer and power supply, Plug-in Module for the FieldConnex Power Hub, Precise measurements through passive circuits, For commissioning, online monitoring and troubleshooting, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canadapa


FieldConnex® Fieldbus, Gateway module for fieldbus power hub for PROFIBUS PA to PRFIBUS DP Master communication, PROFIBUS DP V1 / For 4 segments PA, Couples PROFIBUS PA devices transparently to PROFIBUS DP, Optional redundant configuration, Installation in Zone 2/Class I, Div. 2, Up to 12 Mbit/s, auto adapting, IECEx approval, International, Europe, USA, Canadapa


FieldConnex® Fieldbus, Fieldbus power supply for fieldbus power hub, Output: 25 ... 27 V/360 mA, For most fieldbus applications, High-power trunk for high device count and long cable lengths, Installation in Zone 2/Class I, Div. 2, For FOUNDATION Fieldbus H1, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunkpa

FieldConnex®, Ethernet-APL rail field switch with 8 intrinsically safe Ex ic spur ports and screw terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, Internationalpa

FieldConnex®, Ethernet-APL rail field switch with 8 intrinsically safe Ex ic spur ports and screw terminals, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europepa

FieldConnex®, Ethernet isolator, module with intrinsically safe port (Ex ia) for DIN rail mounting, Galvanic isolation between intrinsically safe and non-intrinsically safe port, 10/100 MBit/s according to IEEE 802.3/.3u, Installation in Zone 2, Ethernet in Zone 1 or Zone 0, Standard Ethernet patch or crossover cable, DIN rail mounting and OEM versionpa

FieldConnex® Fieldbus, Basic diagnostic module, base module for fieldbus power hub physical layer diagnostics, Basic monitoring for power supply output and health, Plug-in Module for the FieldConnex Power Hub, Plug and play - no engineering required, For online monitoring, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canadapa

FieldConnex® Fieldbus, Module for use with Segment Protectors, Series voltage reducing module, Removable terminals, Polarity reversal protected, Installation in cabinet on DIN mounting rail, For FOUNDATION Fieldbus H1 and PROFIBUS PA, Europe, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Division 2 - high-power trunk, Device coupler location [2]: Zone 2 - high-power trunk, Device coupler location [3]: Division 2 - high-power trunkpa
Next PageLast Page

Narrow down search result list

Ethernet-APL enables continuous communication across all hierarchy levels. Learn more about the pioneering technology …

RSS Info Service for PANOS Updates

Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.

From decisions to planning, installation, and commissioning up to operation and maintenance: Discover how to make the most out of your fieldbus infrastructure …