Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

The New Cable Pull Portfolio – Wide Range of Variants for Versatile Applications

2015-03-18

Find the right solution for your application

Get to know the new cable pull portfolio.
Get to know the new cable pull portfolio.

The new cable pull portfolio from Pepperl+Fuchs is characterized by a modular product architecture. It offers an extensive diversity – from simple applications with compact designs up to rugged heavy-duty versions. The perfectly matched components allow easy system integration and facilitate the handling at the same time. In combination with the right accessories, you get the optimum solution for almost every requirement and achieve reliable, long-lasting processes.


Extremely compact design for simple applications – ECN10TL Line

ECN10TL Line
ECN10TL Line
This cable pull is ideally suited for standard applications that require high precision. The direct coupling ensures an accurate information feedback and reliable process flows.. At the same time, the lightweight and compact housing can be easily mounted and allows flexible adaption to any environment.

Compact solution for industrial applications – ECN20IL Line

ECN20IL Line
ECN20IL Line
The ECN20IL cable pulls have an anodized aluminum housing and are suitable for use in industrial environments, but also withstands harsh ambient conditions. The cable pulls are also equipped with a bellow with steel tip. This effectively removes deposits such as dust, moisture, and ice formations on the measuring cable.

High flexibility for demanding requirements – ECN30PL Line

ECN30PL Line
ECN30PL Line
The drum moves in an axial direction via a threaded spindle. This enables the measuring cable to always be wound with a constant offset. Thus, a high measuring accuracy is guaranteed, especially for large measurement ranges. The measuring cable is rust- and acid-resistant, and in addition, the cable pull can be combined with different attachments. As a result, it is optimally protected and provides reliable measuring results and a long service life.

Extremely robust for harsh environments – ECN40HD Line

ECN40HD Line
ECN40HD Line

The highly robust cable pull is ideal for use in extremely harsh ambient conditions. Due to its special design, it is very durable and works reliably and efficiently. With its open cable system, the cable drum can be quickly and easily cleaned. This prolongs lifetime and provides perfect functionality even in dusty, damp, and salt-contaminated environments.