Pepperl+Fuchs has many years of experience in explosion protection and applications involving power supplies installed in hazardous areas. Our power supplies meet the most demanding requirements when high reliability is needed for powering signal circuits—which helps enhance system integrity. They support both digital fieldbus and analog networks.
Our K-system din rail power supplies convert a 120 V AC or 240 V AC input to 24 V DC, and can be used in combination with power feed modules.
FieldConnex® is the right infrastructure system to connect fieldbus devices. Efficient by design, our reliable Fieldbus Power Supplies provide ease of use and durability. Power Hub is a motherboard-based power supply system for one to four FOUNDATION Fieldbus H1 or PROFIBUS PA segments.
The PS1000 and PS3500 power supplies serve as ideal solutions for supplying devices inside control cabinets in industrial environments and hazardous areas.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Please select the group of cookies and scripts, that you consent to.