Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Connectivity from Pepperl+Fuchs—Over 20 Years of Robust Connection Technology

2018-05-14

Sensor cables from Pepperl+Fuchs
Pepperl+Fuchs provides sensors and high-quality connection technology for harsh industrial environments.

Reliable sensor technology cannot exist without high-quality connection technology. Pepperl+Fuchs laid the foundation for its connector production in Hungary more than 20 years ago. Today, 200 employees work at the specialized plant in Veszprém to produce high-performance connection elements that you can rely on. Thousands of kilometers of state-of-the-art electrical connections are produced year after year in one of Hungary's oldest cities for use all over the world—whether in standard products or engineered solutions for your individual applications.


Zero tolerance for defects in sensor wiring

Let us take you on a video tour of the Veszprém competence center,  and give you insights into the production processes on site. State-of-the-art production technologies and an automated electrical functional inspection process enable end-to-end zero tolerance for defects.


The complete package comprised of sensor and connection technology

Weld-resistant, flexible, suitable for drag chains, NAMUR-compliant, and resistant to aggressive substances and temperature fluctuations: As an industry pioneer and one of the leading manufacturers of automation technology, the experts from Pepperl+Fuchs are well-versed in the special requirements of connectivity. This means that you are receiving sensor technology, the associated connection technology, and application expertise—all from a single source. Use our product selector or contact us if you would like any advice on sensor cabling. The "connectivity" product experts are glad to help you.