Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Thin Client Firmware VisuNet RM Shell 5 (2019 LTSC)

VisuNet RM Shell 5 (2019 LTSC)
  • Innovative firmware to support easy integration and management of remote monitors and thin clients
  • Supports installation of third-party applications, such as Citrix Receiver and Java Runtime
  • Based on Microsoft® Windows 10 IoT Enterprise LTSC 2019
  • Microsoft Universal Write Filter, firewall, USB lock-down, and virus scanner support for maximum system security
  • Auto connect to host systems after RM startup
  • Connection loss detection and backup connections for highest reliability
  • Simultaneous start of multiple remote connections

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  VisuNet RM Shell 5 (2019 LTSC)

Tuotekuvaus
Thin Client Firmware for VisuNet Remote Monitors, Box Thin Clients and Tablet Thin Clients (mobile)
Software
Operating systemBased on Microsoft® Windows 10 IoT Enterprise LTSC 2019
LanguagesEnglish
LicensingStandard version of the RM Shell 5 is included with every new VisuNet Remote Monitor and Thin Client. To enable additional features, check the additional license options available for RM Shell 5.
Available licensesPRO license key, Emerson DRDC license key, VisuNet CC license key
InstallationPre-installed on VisuNet Remote Monitor, Box Thin Client and Tablet Thin Client (depending on product variant).
Associated productsVisuNet Remote Monitors, Box Thin Clients and Tablet Thin Clients (mobile) with pre-installed RM Shell 5

Classifications

SystemClasscode
ECLASS 13.027242501
ECLASS 12.027242501
ECLASS 11.027242501
ECLASS 10.0.127242501
ECLASS 9.027242501
ECLASS 8.027242501
ECLASS 5.127242501
ETIM 9.0EC000809
ETIM 8.0EC000809
ETIM 7.0EC000809
ETIM 6.0EC000809
ETIM 5.0EC000809
UNSPSC 12.143232901

Details: VisuNet RM Shell 5 (2019 LTSC)

Function

Pepperl+Fuchs VisuNet Remote Monitors (VisuNet RMs) and Box as well as Tablet Thin Clients are industrialgrade thin-client solutions that give operators a simplified, modern user interface. VisuNet RM Shell 5 firmware enables users to easily access the applications that run on a process control systems via Ethernet.

With this basic version of the VisuNet RM Shell, all standard features of the software are available.

Optional license keys offer extended features.

Product Documentation: VisuNet RM Shell 5 (2019 LTSC)

Language Selection:
ManualsKieliTiedostotyyppiTiedoston koko
ManualENGPDF25167 KB
Software Information
Release Note / Release NoteALLPDF84 KB

Software: VisuNet RM Shell 5 (2019 LTSC)

Language Selection:
FirmwareJulkaisutiedotTiedostotyyppiTiedoston koko
400: Factory Reset / Version 6.2.2.335 for RM Image 518-34062FZIP604347 KB
500: RM Image 5.5 Patch / Bluetooth Driver LM50618-34256ZIP150339 KB
Software Tools
100: VisuNet RM Shell / Versíon 5.7.0.1429 for Windows 10 LTSC 2019 systems only18-34435AZIP234767 KB
VisuNet CC / VisuNet CC6.2.1.1313ZIP67741 KB
Security Files
300: RM Image Patch / Disable "Language Components Installer" Scheduler Task18-34888ZIP1112 KB
250: Windows Cumulative Security Patch / 2024-08 for RM Image 5.5 based on Windows 10 LTSC 2019 (KB5041578)18-34182GZIP1493191 KB
280: Windows Security Patch / PrintNightmare (CVE-2021-34527)18-34369ZIP1504 KB

Liitännäistuotteet: VisuNet RM Shell 5 (2019 LTSC)

Accessory of
Pad-Ex 01 DZ2 (Div. 2 and Zone 2/22), with preinstalled VisuNet RM Shell 5 firmware based on Microsoft® Windows® 10 IoT Enterprise 2019 LTSC (x64), camera, i5 processor, 8 GB RAM, 256 GB SSD, Thin Client solution (with VisuNet RM Shell firmware), Capacitive multitouch screen, 5 MP camera with autofocus and LED flash, Outstanding wireless connectivity, Intel Wireless AC9260, Bluetooth® 5.0, 11.6 inch widescreen display, Can be used in sunlight, 802.11 a/b/g/n/acpa
VisuNet GXP Remote Monitor Zone 1/21 (2020 Generation, Intel® Atom Apollo Lake Processor), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21, UL listed for USA and Canadapa
VisuNet GXP Remote Monitor Zone 1/21 (2020 Generation, Intel® Atom Apollo Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
VisuNet GXP Remote Monitor Zone 2/22 (2020 Generation, Intel® Atom Apollo Lake Processor), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22, UL listed for USA and Canadapa
VisuNet GXP Remote Monitor Zone 2/22 (2020 Generation, Intel® Atom Apollo Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
Additional Management tool for VisuNet Remote Monitors and Box Thin Clients, User-friendly, centralized management tool, Remotely configure (e.g., IP address) Remote Monitors, Create and edit remote profiles (e.g. a RDP connection profile) on a Remote Monitor, Copy profiles from one Remote Monitor to another Remote Monitor, Monitor the operators screen and support them remotely via "session shadowing"pa
Accessories
VisuNet Control Center License Key for RM Shell 5, Enables easy, centralized management of a Remote Monitor via the VisuNet Control Centerpa
DRDC License Key for RM Shell 5, Allows you to directly connect from a VisuNet Remote Monitor to a virtualized Emerson DeltaV systempa
PRO License Key for RM Shell 5, Restricted Web browser (Internet Explorer-based): Allows the secure direct access of HTML-based MES and SCADA systems, Restricted Web browser (Chrome-Engine-based): HTML5 compatible web browser that enables the secure access of websites and web-applications., Desktop Sharing: Clone a Remote Monitor to work with one host system from several Remote Monitors simultaneously, Raritan KVM Profile: Client allows to directly connect to Raritan Dominion KX II-101 V2 KVM-Switchpa