Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Thin Client Firmware VisuNet RM Shell 6

VisuNet RM Shell 6
  • Innovative firmware to support easy integration and management of remote monitors and thin clients
  • Supports installation of third-party applications, like Citrix Receiver and Embedded Webbrowsers
  • Microsoft Unified Write Filter, firewall, USB lock-down, and virus scanner support for maximum system security
  • Based on Microsoft® Windows 10 IoT Enterprise LTSC 2021
  • Auto connect to host systems after RM startup
  • Connection loss detection and backup connections for highest reliability
  • Simultaneous start of multiple remote connections

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  VisuNet RM Shell 6

Tuotekuvaus
Thin Client Firmware for VisuNet Remote Monitors, Box Thin Clients and Tablet Thin Clients (mobile)
Software
Operating systemBased on Microsoft® Windows 10 IoT Enterprise LTSC 2021
LanguagesEnglish
LicensingStandard version of the RM Shell 6 is included with every new VisuNet Remote Monitor and Thin Client. To enable additional features, check the additional license options available for RM Shell 6.
Available licensesPRO license key, Emerson DRDC license key, VisuNet CC license key
InstallationPre-installed on VisuNet Remote Monitor, Box Thin Client and Tablet Thin Client (depending on product variant).
Associated productsVisuNet Remote Monitors, Box Thin Clients and Tablet Thin Clients (mobile) with pre-installed RM Shell 6

Classifications

SystemClasscode
ECLASS 13.027242501
ECLASS 12.027242501
ECLASS 11.027242501
ECLASS 10.0.127242501
ECLASS 9.027242501
ECLASS 8.027242501
ECLASS 5.127242501
ETIM 9.0EC000809
ETIM 8.0EC000809
ETIM 7.0EC000809
ETIM 6.0EC000809
ETIM 5.0EC000809
UNSPSC 12.143232901

Details: VisuNet RM Shell 6

Function

Pepperl+Fuchs VisuNet Remote Monitors (VisuNet RMs) and Box as well as Tablet Thin Clients are industrial grade thin client solutions that give operators a simplified, modern user interface. VisuNet RM Shell 6 firmware enables users to easily access the applications that run on a process control systems via Ethernet.

With this basic version of the VisuNet RM Shell, all standard features of the software are available.

Optional license keys offer extended features.

Product Documentation: VisuNet RM Shell 6

Language Selection:
ManualsKieliTiedostotyyppiTiedoston koko
ManualENGPDF42196 KB
Software Information
Release Note / Release NoteALLPDF76 KB

Software: VisuNet RM Shell 6

Language Selection:
FirmwareJulkaisutiedotTiedostotyyppiTiedoston koko
100: VisuNet RM Shell / Version 6.0.918-34444FZIP---
110: RM Image Patch / "Windows Certificate Update" (required to install new updates for Shell 6.0.7 and older)18-34981ZIP153 KB
Software Tools
VisuNet CC / VisuNet CC6.2.1.1313ZIP67741 KB
Security Files
250: Windows Cumulative Security Patch / 2024-08 Cumulative Updates for Windows 10 (KB5041580) and .Net (KB5042056)18-34927AZIP768761 KB
300: RM Image Patch / "Windows Security Baseline" Templates18-34922ZIP1655 KB
310: RM Image Patch / Enable Win-Key in RDP connections18-34945AZIP4504 KB
400: Factory Reset / Version 6.2.2.335 for RM Image 618-34969ZIP607655 KB

Liitännäistuotteet: VisuNet RM Shell 6

Accessory of

Additional Management tool for VisuNet Remote Monitors and Box Thin Clients, User-friendly, centralized management tool, Remotely configure (e.g., IP address) Remote Monitors, Create and edit remote profiles (e.g. a RDP connection profile) on a Remote Monitor, Copy profiles from one Remote Monitor to another Remote Monitor, Monitor the operators screen and support them remotely via "session shadowing"pa
System with Enclosure with RFID Reader, Fully modular design which enables easy migration of individual components, Large application flexibility due to identical basic components that can be configured as required, Preinstalled RFID20-* Readerpa
System with Enclosure with RFID Reader, Fully modular design which enables easy migration of individual components, Large application flexibility due to identical basic components that can be configured as required, Preinstalled RFID20-* Readerpa
Industrial Box Thin Client, Industrial-grade box thin client for 24/7 operation, Long-term support with product availability for more than 5 years, Supports up to two modern Ultra HD (4K) monitors with 60 Hz, Compact footprintpa
Industrial Box Thin Client, Industrial-grade box thin client for 24/7 operation, Long-term support with product availability for more than 5 years, Supports up to 4 modern Ultra HD (4K) monitors with 60 Hz, Compact footprintpa
Remote Monitor - Panel Mount, Large application flexibility due to identical basic components that can be configured as required, Thin Client solution (with VisuNet RM Shell firmware), Industrial Panel PC: IP66 rating in front panel and IP20 rating in back, Easy installation with available Mounting Kit, Global certificationspa
VisuNet GXP Remote Monitor Zone 2/22 (2024 Generation, Intel® Atom Elkhart Lake Processor), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
VisuNet GXP PC Zone 2/22 (2024 Generation, Intel® Atom Elkhart Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, PC solution with pre-installed Windows® operating system, Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
VisuNet GXP PC Zone 2/22 (2024 Generation, Intel® Atom Elkhart Lake Processor), 19 in (48 cm) display, PC solution with pre-installed Windows® operating system, Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
VisuNet GXP PC Zone 1/21 (2024 Generation, Intel® Atom Elkhart Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, PC solution with pre-installed Windows® operating system, Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
VisuNet GXP Remote Monitor Zone 1/21 (2024 Generation, Intel® Atom Elkhart Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
VisuNet GXP Remote Monitor Zone 2/22 (2024 Generation, Intel® Atom Elkhart Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
VisuNet GXP Remote Monitor Zone 1/21 (2024 Generation, Intel® Atom Elkhart Lake Processor), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
Industrial Box Thin Client, Industrial-grade box thin client for 24/7 operation, Long-term support with product availability for more than 5 years, Supports modern Ultra HD (4K) setups with 60 Hz, Compact footprint, Option for Class I/Div 2 hazardous locations, Option for ACP ThinManager "Ready"pa
Industrial Box Thin Client, Industrial-grade box thin client for 24/7 operation, Long-term support with product availability for more than 5 years, Supports up to four modern Ultra HD (4K) monitors with 60 Hz (with optional 8GB DDR4 RAM), Compact footprintpa
Remote Monitor - System with enclosure, Fully modular design which enables easy migration of individual components, Large application flexibility due to identical basic components that can be configured as required, Thin Client solution (with VisuNet RM Shell firmware), Global certificationspa
Remote Monitor - System with enclosure, Designed for use in the extended temperature range of -20 °C ... 50 °C with rugged aluminum housing, Thin Client solution (with VisuNet RM Shell firmware), Suitable for outdoor use with various sunshield options, Fully modular design allowing easy migration of individual components, High application flexibility due to identical basic components that can be can be configured as requiredpa
Personal Computer Unit (PCU), Modular, lightweight design, Low-power design with minimal heat dissipation, High connectivity flexibility due to multiple interface options, Powerful Intel® Atom Elkhart Lake processor, Certified for ATEX and IECEx Zone 1/21, IP66pa
Personal Computer Unit (PCU), Modular, lightweight design, Low-power design with minimal heat dissipation, High connectivity flexibility due to multiple interface options, Powerful Intel® Atom Elkhart Lake processor, Certified for ATEX and IECEx Zone 2/22, IP66pa
Thin Client Unit, Modular, lightweight design, Low-power design with minimal heat dissipation, VisuNet RM Shell installed, High connectivity flexibility due to multiple interface options, Certified for ATEX and IECEx Zone 1/21, IP66pa
Thin Client Unit, Modular, lightweight design, Low-power design with minimal heat dissipation, VisuNet RM Shell installed, High connectivity flexibility due to multiple interface options, Certified for ATEX and IECEx Zone 2/22, IP66pa
VisuNet GXP PC Zone 1/21 (2024 Generation, Intel® Atom Elkhart Lake Processor), 19 in (48 cm) display, PC solution with pre-installed Windows® operating system, Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
VisuNet RM Shell 6 Upgrade-Package for VisuNet Remote Monitors and Box Thin Clients, Upgrade HMI devices from RM Shell 5 to RM Shell 6 (based on Windows® 10 IoT LTSC 2021), Easy download of new images, Contains COA label that licenses the thin client for the new operating systempa