Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Weather protection cover MotionScan Weather Cap

MotionScan Weather Cap
  • Protection from adverse effects of weather such as rain, snow, etc.
  • Installation without tools

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  MotionScan Weather Cap

Tuotekuvaus
Weather cover
Mechanical specifications
Materialplastic

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270992
ECLASS 10.0.127270992
ECLASS 9.027270992
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: MotionScan Weather Cap

Liitännäistuotteet: MotionScan Weather Cap

Accessory of
Combined sensor for opening and securing automatic sliding doors, Radar opening impulse, Closing edge safety mechanism with diffuse sensor, Safety mechanism in accordance with EN 16005, Extra-large, adjustable protection field in front of the door, Function: Open and secure, Sensor principle: Area scanner, Operating voltage: 12 ... 24 V DC / 12 ... 24 V AC +/- 10%, 50 - 60 Hz, Output type: Radar, relay, Connection: plug 8-pin , Connecting cable included with deliveryfa