Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Mechanical specifications | ||
---|---|---|
Degree of protection | IP67 | |
Material | Housing: aluminum, anodized Glass : Acrylic |
|
Dimensions | ||
Length | 45 mm | |
Diameter | 64 mm | |
Lens length | max. 42 mm (length with filter) | |
Lens diameter | max. 54 mm incl. locking screws |
System | Classcode |
---|---|
ECLASS 13.0 | 27310101 |
ECLASS 12.0 | 27310101 |
ECLASS 11.0 | 27310101 |
ECLASS 10.0.1 | 27310101 |
ECLASS 9.0 | 27310101 |
ECLASS 8.0 | 27310101 |
ECLASS 5.1 | 27310101 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211711 |
The protective cover is used to protect the lens of the VOS camera from external influences and thereby increase the degree of protection (to IP67). It provides a rugged protective barrier against the ingress of moisture, dirt, and dust. Using a protective cover extends the service life of the camera while ensuring that image quality is not compromised. Note the maximum dimensions of the lens used.