Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Ote tietolomakkeesta: Tekniset tiedot
VOS-IL-MH04
Tuotekuvaus |
Mounting bracket for fastening VOS bar lighting to system profiles |
Mechanical specifications |
Material | Stainless steel |
Mass | 110 g |
Mounting | Mounting accessories included |
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
ECLASS 5.1 | 27310290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 43211711 |
Details:
VOS-IL-MH04
Design / Simulation:
VOS-IL-MH04
Liitännäistuotteet:
VOS-IL-MH04
Accessory of |
|
|
|
Opening angle of the light beam: 48°x19°, white light, 16 high-power LEDs, light field size: 242 x 18 mm, integrated flash controllerfa |
|
|
|
|
Opening angle of the light beam: 44°, white light, 24 high-power LEDs, light field size: 242 x 18 mm, integrated flash controllerfa |
|