Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Mounting aid DGE Wetterhaube AIR30

Wetterhaube AIR30
  • Protection from adverse effects of weather such as rain, snow, etc.

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  Wetterhaube AIR30

Tuotekuvaus
Weather hood for series AIR30
Mechanical specifications
Materialblack ABS
Dimensions133 mm x 95 mm x 60 mm
Height95 mm
Width133 mm
Depth60 mm
MountingMounting accessories included
Suitable series
SeriesAIR30

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273792
ECLASS 11.027273792
ECLASS 10.0.127273792
ECLASS 9.027273792
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: Wetterhaube AIR30

Informative Literature: Wetterhaube AIR30

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Product Documentation: Wetterhaube AIR30

Language Selection:
Brief InstructionsKieliTiedostotyyppiTiedoston koko
Instruction leaflet / BeipackzettelALLPDF3203 KB

Liitännäistuotteet: Wetterhaube AIR30

Accessory of
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on revolving doors and carousel doors, Accurate beam alignment thanks to finely bundled light beam, Flush-mounted version with front cover, black, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collectorfa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on automatic doors , Accurate beam alignment thanks to finely bundled light beam, Flush-mounted version with front cover, black, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 30 V DC, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collector, Connection: fixed cable 1.5 mfa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Accurate beam alignment thanks to finely bundled light beam, Detection range directly adjustable without removing front panel, Version with pre-assembled flush-mounted installation frame, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 48 V DC / 11 ... 36 V AC, Signal output: relay, 1 NO, Connection: 5 m fixed cablefa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on revolving doors and carousel doors, Accurate beam alignment thanks to finely bundled light beam, Background evaluation operating mode: uses the background as a reference for detecting difficult objects, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 48 V DC / 11 ... 36 V AC, Signal output: relay, 1 NO, Connection: 5 m fixed cablefa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on revolving doors and carousel doors, Accurate beam alignment thanks to finely bundled light beam, Background suppression operating mode: ignores objects outside the sensing range, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 30 V DC, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collectorfa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on revolving doors and carousel doors, Accurate beam alignment thanks to finely bundled light beam, Background suppression operating mode: ignores objects outside the sensing range, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 48 V DC / 11 ... 36 V AC, Signal output: relay, 1 NO, Connection: 5 m fixed cablefa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on revolving doors and carousel doors, Detection range directly adjustable without removing front panel, Accurate beam alignment thanks to finely bundled light beam, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 48 V DC / 11 ... 36 V AC, Signal output: relay, 1 NO, Connection: 5 m fixed cablefa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on revolving doors and carousel doors, Accurate beam alignment thanks to finely bundled light beam, Flush-mounted version with front cover, black, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 30 V DC, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collector, Connection: 2 m fixed cablefa