Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Outdoor protective housing WCS3B-OPH

WCS3B-OPH
  • Accessory WCS3B
  • Selectable connector position: left, middle, right
  • SSI interface
  • RS-485 interface
  • CANopen interface

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  WCS3B-OPH

Tuotekuvaus
Outdoor protective housing for reader WCS3B
Mechanical specifications
Material
HousingPET , PC (Polycarbonate)
Gasket: EPDM
Mass750 g

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270991
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027270792
ECLASS 5.127270791
ETIM 9.0EC001852
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852
UNSPSC 12.141111945

Details: WCS3B-OPH

Informative Literature: WCS3B-OPH

Language Selection:
LiteratureKieliTiedostotyyppiTiedoston koko
Application Report - Position Encoding System (WCS) Tackles Positioning Tasks in Container TerminalsENGPDF226 KB
Application Report - Position Encoding System (WCS) for Absolute Positioning in Galvanic PlantsENGPDF240 KB

Product Documentation: WCS3B-OPH

Language Selection:
Brief InstructionsKieliTiedostotyyppiTiedoston koko
Zusammenbau / Assembly / Assemblage / Asamblea / Montaggio / Zusammenbau / Assembly / Assemblage / Asamblea / MontaggioALLPDF1773 KB
Manuals
Manual WCS ElectricalENGPDF11790 KB
Manual WCS MechanicalENGPDF12338 KB

Design / Simulation: WCS3B-OPH

Language Selection:
CADKieliTiedostotyyppiTiedoston koko
CAD 3-D / CAD 3-DALLSTP1674 KB
CAD Portal / CAD PortalALLLINK---

Liitännäistuotteet: WCS3B-OPH

Accessory of
Read head, RS-485 interface, with RS-485 terminal resistor, For outdoor use, Non-contact, absolute position encoder, Extended temperature range, Automatic detection of dirt accumulation, RS-485 interface, Freely selectable cable outlet due to rotating insert, Measuring length max. 629 mfa
Read head, RS-485 interface, with RS-485 terminal resistor, For outdoor use, Non-contact, absolute position encoder, Extended temperature range, Automatic detection of dirt accumulation, RS-485 interface, Freely selectable cable outlet due to rotating insertfa
Reading head, SSI interface, Gray code, For outdoor use, Non-contact, absolute position encoder, Extended temperature range, Automatic detection of dirt accumulation, Freely selectable cable outlet due to rotating insert, SSI interfacefa
Read head, RS-485 interface, with RS-485 terminal resistor, For outdoor use, Non-contact, absolute position encoder, Extended temperature range, Automatic detection of dirt accumulation, RS-485 interface, Freely selectable cable outlet due to rotating insertfa
Read head, RS-485 interface, with RS-485 terminal resistor, For outdoor use, Non-contact, absolute position encoder, Extended temperature range, Automatic detection of dirt accumulation, RS-485 interface, Freely selectable cable outlet due to rotating insertfa
Accessories
Stopping plugs For WCS32B-OP* housing, Accessory WCS3Bfa