Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Protective Cover WCS3B-OPC

WCS3B-OPC
  • Accessory WCS3B

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  WCS3B-OPC

Tuotekuvaus
Outdoor protective cover for WCS3B reader
Mechanical specifications
Material
HousingPC (Polycarbonate)
Mass200 g

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270991
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027270792
ECLASS 5.127270791
ETIM 9.0EC001852
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852
UNSPSC 12.141111945

Details: WCS3B-OPC

Informative Literature: WCS3B-OPC

Language Selection:
LiteratureKieliTiedostotyyppiTiedoston koko
Application Report - Position Encoding System (WCS) Tackles Positioning Tasks in Container TerminalsENGPDF226 KB
Application Report - Position Encoding System (WCS) for Absolute Positioning in Galvanic PlantsENGPDF240 KB

Product Documentation: WCS3B-OPC

Language Selection:
ManualsKieliTiedostotyyppiTiedoston koko
Manual WCS ElectricalENGPDF15429 KB
Manual WCS MechanicalENGPDF12338 KB

Liitännäistuotteet: WCS3B-OPC

Accessory of
Reader with protective enclosure,
EtherNet/IP interface, EtherNet/IP, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor use, Extended temperature rangefa
Reader with protective enclosure,
EtherNet/IP interface, EtherNet/IP, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor use, Extended temperature rangefa
Reader with protective housing and PROFINET interface, PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor use, Integrated display modulefa
Reader with protective housing and PROFINET interface, PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor use, Integrated display module, Extended temperature rangefa
Reader with protective enclosure,
EtherNet/IP interface, EtherNet/IP, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor usefa
Reader with protective enclosure,
EtherNet/IP interface, EtherNet/IP, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor usefa
Reader with protective housing and PROFINET interface, PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor usefa
Read head, RS-485 interface, with RS-485 terminal resistor, For outdoor use, Non-contact, absolute position encoder, Extended temperature range, Automatic detection of dirt accumulation, RS-485 interface, Freely selectable cable outlet due to rotating insertfa
Read head, RS-485 interface, with RS-485 terminal resistor, For outdoor use, Non-contact, absolute position encoder, Extended temperature range, Automatic detection of dirt accumulation, RS-485 interface, Freely selectable cable outlet due to rotating insertfa
Reader with protective housing and PROFINET interface, PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor usefa
Read head, RS-485 interface, with RS-485 terminal resistor, For outdoor use, Non-contact, absolute position encoder, Extended temperature range, Automatic detection of dirt accumulation, RS-485 interface, Freely selectable cable outlet due to rotating insertfa
Reading head, SSI interface, Gray code, For outdoor use, Non-contact, absolute position encoder, Extended temperature range, Automatic detection of dirt accumulation, Freely selectable cable outlet due to rotating insert, SSI interfacefa
Reading head, SSI interface, Gray code, For outdoor use, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Freely selectable cable outlet due to rotating insert, SSI interfacefa
Read head, RS-485 interface, with RS-485 terminal resistor, For outdoor use, Non-contact, absolute position encoder, Extended temperature range, Automatic detection of dirt accumulation, RS-485 interface, Freely selectable cable outlet due to rotating insert, Measuring length max. 629 mfa