Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Ote tietolomakkeesta: Tekniset tiedot
M-105
Mechanical specifications |
Material | PTFE |
Dimensions | |
| Height | 55.62 mm |
| Diameter | 57.15 mm |
Note | sensor not included with delivery |
Classifications
System | Classcode |
ECLASS 13.0 | 27273701 |
ECLASS 12.0 | 27273792 |
ECLASS 11.0 | 27273792 |
ECLASS 10.0.1 | 27273792 |
ECLASS 9.0 | 27273792 |
ECLASS 8.0 | 27279202 |
ECLASS 5.1 | 27279202 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |
Details:
M-105
Design / Simulation:
M-105
Liitännäistuotteet:
M-105
Accessory of |
|
|
|
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA 1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa |
|