Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

FDT Framework PACTware 4.1

PACTware 4.1
  • Universal DTM host platform
  • For all DTMs of Pepperl+Fuchs
  • Approved FDT/DTM technology
  • Free of charge
  • Internet download possible

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  PACTware 4.1

Tuotekuvaus
FDT Framework
Interface
ConnectionAdapter with USB interface K-ADP-USB (for K-System)
Software
Hardware requirementsPACTware requires 50 MB of hard disk space and at least 40 MB of central memory. Depending on the complexity of the project and the DTMS used, the central memory requirement may be several times higher.
Software requirementsPACTware runs in operating systems Windows XP/Vista/7. The software Microsoft .NET Framework 2.0 must be installed. For printing and online help, MS Internet Explorer 4.0 or higher is required.
LanguagesGerman, English, French, Spanish, Russian can be selected
LicensingPACTware does not require licensing. Please take the license conditions of the DTMs out of the data sheets of the corresponding DTMs.
InstallationUnder Windows XP/Vista/W7 administrator rights are required.
Configuration
Representation of the system configurationGraphic representation of all communication and device type managers in the tree structure. In case of online operation colour code for identification of defective units and simulation operation. Multiple windows can be opened simultaneously. It is therefore possible to view the set device parameters, to monitor the measurement value and to display the device diagnostic simultaneously.
System planning, application processingGeneration of a configuration by means of a graphical application processing menu. Editing of available projects. Selection switch markings for each channel. Offline configuration, saving of project data to hard disk. Automatic comparison of the project plan to the actual available system when establishing connections on the device and parameter levels.
Associated productsAll available DTMs for Pepperl+Fuchs H-, K- and E-system devices, HART multiplexers, remote I/O systems, FieldConnex devices, WirelessHART devices and fill level products.

Classifications

SystemClasscode
ECLASS 13.027242501
ECLASS 12.027242501
ECLASS 11.027242501
ECLASS 10.0.127242501
ECLASS 9.027242501
ECLASS 8.027242501
ECLASS 5.127242501
ETIM 9.0EC000757
ETIM 8.0EC000809
ETIM 7.0EC000809
ETIM 6.0EC000809
ETIM 5.0EC000809
UNSPSC 12.143232901

Details: PACTware 4.1

Function

PACTware™ is a manufacturer- and fieldbus-independent software configuration tool with FDT (Field Device Tool) interface.

Based on FDT technology, this software allows DTMs (Device Type Managers) to be installed for commissioning, configuring, and parameter assignment independent of the process control system.

Communication DTMs are available for K-, E-, and H-Systems, HART Interface Solutions, level control, corrosion, Remote I/O, and fieldbus applications.

For more information, refer to www.pepperl-fuchs.com.

Product Documentation: PACTware 4.1

Language Selection:
ManualsKieliTiedostotyyppiTiedoston koko
Version history PACTwareENGPDF235 KB
Installation and configuration guide Device Type Manager (DTM)ENGPDF8665 KB

Software: PACTware 4.1

Language Selection:
Software ToolsJulkaisutiedotTiedostotyyppiTiedoston koko
PACTware 4.1 SP6 / PACTware 4.1 SP64.1.0.53ZIP43327 KB

Liitännäistuotteet: PACTware 4.1

Accessory of

Robust retroreflective sensor with polarization filter, compact housing design, IO-Link interface, 7 m detection range, red light, dark on, PNP output, M8 plug, Rugged series in corrosion-resistant metal housing, IO-Link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa

Robust retroreflective sensor with polarization filter, compact housing design, IO-Link interface, 8 m detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, IO-Link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa

Robust retroreflective sensor with polarization filter, compact housing design, IO-Link interface, 8 m detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, IO-Link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa

Measuring automation light grid with beam spacing of 8 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 8 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-Link interface for service and process datafa

Measuring automation light grid with beam spacing of 17 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 17 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-Link interface for service and process datafa

Measuring automation light grid with beam spacing of 25 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 25 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-Link interface for service and process datafa

Measuring automation light grid with beam spacing of 50 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 50 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-Link interface for service and process datafa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 15 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa

Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa

Automation light grid with beam spacing of 100 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 100 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa

Automation light grid with beam spacing of 25 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 25 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa

Automation light grid with beam spacing of 50 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 50 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa

Automation light grid with beam spacing of 8 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 8 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa

Print mark contrast sensor with IO-Link interface, 11 mm detection range, RGB light parallel with the longitudinal direction of the housing, light/dark on, 2 push-pull outputs, M12 plug, IO-Link interface for service and process data, Diffuse mode sensor for recording any print mark, Teach-in, static and dynamic, 40 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa

Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 1fa

Print mark contrast sensor with IO-Link interface, 11 mm detection range, RGB light perpendicular to the longitudinal direction of the housing, light/dark on, 2 push-pull outputs, M12 plug, IO-Link interface for service and process data, Diffuse mode sensor for recording any print mark, Teach-in, static and dynamic, 40 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa

R2000 HD, 2-D LiDAR sensor for precise measurement tasks and positioning, measuring range to object up to 30 m, Ethernet, High operating range, High angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa

R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 30 m, Ethernet, High operating range, Very high angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa

FieldConnex® Fieldbus, Gateway module for fieldbus power hub for PROFIBUS PA to PRFIBUS DP Master communication, PROFIBUS DP V1 / For 4 segments PA, Couples PROFIBUS PA devices transparently to PROFIBUS DP, Optional redundant configuration, Installation in Zone 2/Class I, Div. 2, Up to 12 Mbit/s, auto adapting, IECEx approval, International, Europe, USA, Canadapa

FieldConnex® Fieldbus, Multi-input/output for digital signals, module for DIN rail mounting, For discrete inputs and outputs, Installation in Zone 1/Div. 1, intrinsically safe, Sensors in Zone 0/Div. 1, Connection to fieldbus acc. to FISCO or Entity, For PROFIBUS PApa

FieldConnex® Fieldbus, Advanced diagnostic module, plug-in module for the fieldbus power hub, Comprehensive diagnostics for fieldbus physical layer and power supply, Plug-in Module for the FieldConnex Power Hub, Precise measurements through passive circuits, For commissioning, online monitoring and troubleshooting, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canadapa

Automation light grid with beam spacing of 17 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 17 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa
Programming adapter, USB 2.0 interface, Simple insertion in the sensor connection leadfa
Robust retroreflective sensor, compact housing design, IO-Link interface, 9.5 m detection range, red light, dark on, PNP output, M8 plug, Rugged series in corrosion-resistant metal housing, IO-Link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Robust retroreflective sensor, compact housing design, IO-Link interface, 9.5 m detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, IO-Link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Robust retroreflective sensor, compact housing design, IO-Link interface, 9.5 m detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, IO-Link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Interface for wireless communication between PC host and HART field devices, Interface for wireless communication between PC host and any HART field device, Registered with HART Communication Foundation, Powerful, high-speed Bluetooth with 100 m open-air range, Adaptive frequency hopping to reduce radio-frequency interference, HARTCommDTM software supports use with FDT Frame applications, Compatible with 32- and 64-bit Windows® 7, 8, XP, 10, or Vistapa
Interface for wireless communication between PC host and HART field devices, Interface for wireless communication between PC host and any HART field device, Registered with HART Communication Foundation, Compatible with 32- and 64-bit Windows® 7, 8, 10, or 11, Powerful, high-speed Bluetooth®, Adaptive frequency hopping to reduce radio-frequency interference, HARTCommDTM software supports use with FDT Frame applicationspa
Interface for communication with HART field devices, HART compliant for communication with any HART field device and error-free slave testing, Easy installation, Draws power from RS-232 port, needs no external supply to power modem, Compact, rugged polycarbonate housing for industrial-grade reliability, Polarity insensitive test clips, Transformer isolation allows you to connect the interface across the load resistor or the field device, Compatible with 32- and 64-bit Windows® 7, 8, XP, 10, or Vistapa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, analog output, terminal block, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 1fa
Universal distance sensor, measurement to object, IO-Link interface, measuring method: PRT, 15 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
IO-Link master, supply via USB port or separate power supply, LED indicators, M12 plug for sensor connectionfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Selectable sound lobe width, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, infrared laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Version with infrared laser light, laser class 1fa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Selectable sound lobe width, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 12 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Selectable sound lobe width, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Sensor head bidirectional and rotatable, Function indicators visible from all directions, Quick mounting bracket, Series: -L2, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: Serial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, infrared laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Version with infrared laser light, laser class 1, Version with IO-Link interfacefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Interface for communication with HART field devices, HART compliant for communication with any HART field device and error-free slave testing, Easy installation, Draws power from RS-232 port, needs no external supply to power modem, Compact, rugged polycarbonate housing for industrial-grade reliability, Polarity insensitive test clips, Transformer isolation allows you to connect the interface across the load resistor or the field device, Compatible with 32- and 64-bit Windows® XP, Vista, 7 and 10pa
Interface for commissioning, calibrating, and acquiring data from HART field devices, HART compliant for communication with any HART field device and error-free slave testing, Draws power from USB port, needs no external supply to power modem, Compact, rugged polycarbonate housing for industrial-grade reliability, USB 1.1 compliant, Integrated connector cable terminates in 2 test clips and 1 USB connector cable, Polarity insensitive test clips, Compatible with 32- and 64-bit Windows® 7 and 10pa
Interface for commissioning, calibrating, and acquiring data from HART field devices, HART compliant for communication with any HART field device and error-free slave testing, Draws power from USB port, needs no external supply to power modem, Compact, rugged polycarbonate housing for industrial-grade reliability, USB 1.1 compliant, Integrated connector cable terminates in 2 test clips and 1 USB connector cable, Polarity insensitive test clips, Compatible with 32- and 64-bit Windows® 7 and 10pa
Interface for commissioning, calibrating, and acquiring data from HART field devices, Quickly power and communicate with HART field devices, Powers all 2-wire HART devices, independent of supplier, Draws power from USB port, needs no external supply to power modem, Compact, rugged polycarbonate housing for industrial-grade reliability, Integrated connector cable terminates in 2 test clips and 1 USB connector cable, Selectable powered-modem or modem-only modepa
Device DTMpa
User interface for PROFIBUS components, Simple access to measurements, diagnostic and configuration data, Supports any FDT/DTM hostpa
Human machine interface, For HiDMux2700, For KFD2-HMM-16/KFD0-HMS-16pa
Communication DTM, Frame application, like e. g. PACTware, must be installed separatelypa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Very short response time, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 10 m, Ethernet, Very high angle resolution, Red laser as the light emitter, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa
R2000 HD, 2-D LiDAR sensor for simple measurement tasks and positioning, measuring range to object up to 12 m, Ethernet, Middle operating range, High angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology)fa
R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 30 m, Ethernet, High operating range, Very high angle resolution, Infrared light, Deep-freeze applications, Measuring method PRT (Pulse Ranging Technology)fa
R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 60 m, Ethernet, High operating range, Very high angle resolution, Infrared light, Deep-freeze applications, Measuring method PRT (Pulse Ranging Technology)fa
R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 60 m, Ethernet, High operating range, Very high angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 60 m, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, High angle resolution, 360°-angle of measurementfa
Housing ∅ 58 mm, Solid shaft, Servo flange, square flange or clamping flange, Puls count configurable from 1 ... 16384 , Direction of rotation configurable, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Detection type: magnetic sampling, Output type: HTL/TTL configurablefa
Housing ∅ 58 mm, Recessed hollow shaft, Puls count configurable from 1 ... 16384 , Direction of rotation configurable, Output type configurable, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: push-pull, incremental, Detection type: magnetic sampling, Output type: HTL/TTL configurablefa
Interface for wireless communication between PC host and HART field devices, Interface for wireless communication between PC host and any HART field device, Registered with HART Communication Foundation, Compatible with 32- and 64-bit Windows® 7, 8, 10, or 11, Powerful, high-speed Bluetooth®, Adaptive frequency hopping to reduce radio-frequency interference, HARTCommDTM software supports use with FDT Frame applications, ATEX and IECEx approval, UL listed for North Americapa
Interface for wireless communication between PC host and HART field devices, Interface for wireless communication between PC host and any HART field device, Registered with HART Communication Foundation, ATEX and IECEx approval, UL listed for North America, Powerful, high-speed Bluetooth with 100 m open-air range, Adaptive frequency hopping to reduce radio-frequency interference, HARTCommDTM software supports use with FDT Frame applicationspa
FieldConnex® Fieldbus, Gateway module for fieldbus power hub for PROFINET to PROFIBUS PA communication, Gateway PROFINET RT to 4 x PROFIBUS PA segments, Up to 32 devices per PROFIBUS PA segment, Installation in Zone 2/Class I, Div. 2, Ring and system redundancy, Integrated webserver for diagnostics, IECEx approval, International, Europe, USA, Canadapa
FieldConnex® Fieldbus, Multi-input/output for digital signals, module for DIN rail mounting, For discrete inputs and outputs, Installation in Zone 1/Div. 1, intrinsically safe, Sensors in Zone 0/Div. 1, Connection to fieldbus acc. to FISCO or Entity, For PROFIBUS PApa
FieldConnex® Fieldbus, Multi-input/output for digital signals, module for DIN rail mounting, For discrete inputs and outputs, Installation in Zone 1/Div. 1, intrinsically safe, Sensors in Zone 0/Div. 1, Connection to fieldbus acc. to FISCO or Entity, For PROFIBUS PA, IECEx approval, Dust protection, International, Europe, USA, Canadapa
FieldConnex® Fieldbus, Multi-input/output for digital signals, stand-alone device with aluminum housing for field installation, For discrete inputs and outputs, Aluminum cast iron, IP66, Configurable cable entries for bus lines and field signal lines, International approvals, For PROFIBUS PA, IECEx approval, Dust protection, International, Europe, USA, Canadapa
FieldConnex® Fieldbus, Temperature multi-input, electronic component for control cabinet installation, For 8 temperature or analog sensors, Installation in Zone 1/Div. 1, intrinsically safe, Sensors in Zone 0/Div. 1, Connection to fieldbus acc. to FISCO or Entity, For PROFIBUS PA, IECEx approval, Dust protection, Europe, USA, Canadapa
FieldConnex® Fieldbus, For 8 temperature or analog sensors, Installation in Zone 1/Div. 1, intrinsically safe, Sensors in Zone 0/Div. 1, Connection to fieldbus acc. to FISCO or Entity, For PROFIBUS PA, IECEx approval, Dust protection, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunk, Device coupler location [2]: Zone 2 - high-power trunkpa
FieldConnex® Fieldbus, Advanced diagnostic kit for retrofitting advanced diagnostics, Comprehensive diagnostics for the fieldbus physical layer, Module and motherboard for retrofit of any installation, Precise measurements through passive circuits, For commissioning, online monitoring and troubleshooting, For FOUNDATION Fieldbus H1 and PROFIBUS PA, Europe, USA, Canadapa
FieldConnex® Fieldbus, Diagnostic gateway kit with Ethernet, FF-H1 interface for advanced diagnostics, System integration kit for Advanced Diagnostics, PCS integration via Diagnostic Manager or device DTM, Simple automatic setup of Advanced Diagnostics, Common alarm handling, For FOUNDATION Fieldbus and PROFIBUS PA, International, Europepa
Device DTM, For HART Loop Converters, Frame application, like e. g. PACTware, must be installed separatelypa
Software user interface for Advanced Diagnostic Modules, Simultaneous access to all ADMs of a plant, Embedded expert system gives pointed advice in clear text, Includes Commissioning Wizard, data historian, oscilloscope..., For FOUNDATION Fieldbus H1 and PROFIBUS PA, Automatic setup of diagnostic systempa
Device DTM, For WirelessHART devices, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For K-, E- and H-System, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For SC-System, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For level devices, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For Remote I/O systems, Frame application, like e. g. PACTware, must be installed separatelypa
Communication DTM, Frame application, like e. g. PACTware, must be installed separatelypa
Device DTM, For corrosion monitoring CorrTran, Frame application, like e. g. PACTware, must be installed separatelypa
Accessories
Software for connecting people, information, systems, and devices, For applications developed using .NET, Required to run PACTwarepa