Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Ote tietolomakkeesta: Tekniset tiedot
DTM WirelessHART Adapter "Bullet"
General specifications |
Description | Device DTM for communication with WHA-BLT |
Classifications
System | Classcode |
ECLASS 13.0 | 27242505 |
ECLASS 12.0 | 27242502 |
ECLASS 11.0 | 27242502 |
ECLASS 10.0.1 | 27242502 |
ECLASS 9.0 | 27242502 |
ECLASS 8.0 | 27242502 |
ECLASS 5.1 | 27242502 |
ETIM 9.0 | EC000757 |
ETIM 8.0 | EC001416 |
ETIM 7.0 | EC001416 |
ETIM 6.0 | EC001416 |
ETIM 5.0 | EC000809 |
UNSPSC 12.1 | 43232901 |
Details:
DTM WirelessHART Adapter "Bullet"
Software:
DTM WirelessHART Adapter "Bullet"
Liitännäistuotteet:
DTM WirelessHART Adapter "Bullet"
Accessory of |
|
|
|
Installation in Zone 0, 20, Installation in Class I, II, Division 1, Installation in Class III, Installation in Class I, Division 2, Ex i circuits for Ex i field devices, Cast aluminum housing, Loop powered, Direct mounting on HART or 4 mA ... 20 mA field device, Encapsulated antenna, Up to 8 field devices in multidroppa |
|
|
|
|
Cast aluminum housing, Loop powered, Direct mounting on HART or 4 mA ... 20 mA field device, Encapsulated antenna, Up to 8 field devices in multidroppa |
|
|
|
|
Installation in Zone 1, 21, Installation in Class I, II, Division 1, Installation in Class III, Ex d housing for Ex d field devices, Cast aluminum housing, Loop powered, Direct mounting on HART or 4 mA ... 20 mA field device, Encapsulated antenna, Up to 8 field devices in multidroppa |
|
Accessories |
|
|
|
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Internet download possiblepa |
|
|
|
|
Software for connecting people, information, systems, and devices, For applications developed using .NET, Required to run PACTwarepa |
|