Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Service program ULTRA3000

ULTRA3000

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  ULTRA3000

Tuotekuvaus
Software for ultrasonic sensors, comfort line
System requirements
Operating systemMicrosoft Windows XP, 7 (32/64 bit), 8 (32/64 bit)

Classifications

SystemClasscode
ECLASS 13.027242501
ECLASS 12.027242501
ECLASS 11.027242501
ECLASS 10.0.127242501
ECLASS 9.027242501
ECLASS 8.027242501
ECLASS 5.127242501
ETIM 9.0EC000809
ETIM 8.0EC000809
ETIM 7.0EC000809
ETIM 6.0EC000809
ETIM 5.0EC000809
UNSPSC 12.143232901

Details: ULTRA3000

Product Documentation: ULTRA3000

Language Selection:
ManualsKieliTiedostotyyppiTiedoston koko
Manual ULTRA2001ENGPDF1494 KB

Software: ULTRA3000

Language Selection:
Software ToolsJulkaisutiedotTiedostotyyppiTiedoston koko
Software ULTRA 3000 / Software ULTRA 30001.2.11ZIP2808 KB

Liitännäistuotteet: ULTRA3000

Accessory of
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Adjustable acoustic power and sensitivity, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 Vfa
Single head system, High chemical resistance through PTFE coated transducer surface, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, High chemical resistance through PTFE coated transducer surface, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 Vfa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
fa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Twin-head system, Very small unusable area, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Adjustable acoustic power and sensitivity, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 Vfa
Single head system, High chemical resistance, Analog current and voltage output, PTFE coated transducer, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 2 ... 10 V, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs NPN, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Adjustable acoustic power and sensitivity, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 Vfa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs NPN, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs NPN, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs NPN, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
VisuNet Control Center

Learn more about the innovative managing software for VisuNet remote monitors and box thin clients!