Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Converter USB/RS 232 USB-0,8M-PVC ABG-SUBD9

USB-0,8M-PVC ABG-SUBD9
  • Interface adapter USB/RS 232
  • Extension cable 0.8 m in scope of delivery

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  USB-0,8M-PVC ABG-SUBD9

Tuotekuvaus
Interface converter USB/RS 232
Mechanical specifications
ConnectionUSB-Male Connector Typ A (Standard)
RS 232: Sub-D connector, 9-pin
Material
CablePVC
Cable
Lengthapprox. 0.8 m

Classifications

SystemClasscode
ECLASS 13.027060390
ECLASS 12.027060390
ECLASS 11.027060390
ECLASS 10.0.127060390
ECLASS 9.027060390
ECLASS 8.027060390
ECLASS 5.127279201
ETIM 9.0EC000310
ETIM 8.0EC000310
ETIM 7.0EC000310
ETIM 6.0EC000310
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: USB-0,8M-PVC ABG-SUBD9

Function

Modern notebooks and PCs are often not equipped with a standard RS 232 serial interface. The interface converter USB-0,8M-PVC ABG-SUBD9 provides a RS 232 serial interface at a free USB port.

It can be connected to the USB port either directly or via the 800 mm USB cord, which is included in scope of delivery.

Our interface cables can be connected to the 9-pin Sub-D connector in the accustomed way.

Software: USB-0,8M-PVC ABG-SUBD9

Language Selection:
Device Description Files/DriversJulkaisutiedotTiedostotyyppiTiedoston koko
driver packet for FTDI-based USB-devices / Treiberpaket für FTDI-basierte USB-Geräte2013-02-20ZIP5916 KB

Liitännäistuotteet: USB-0,8M-PVC ABG-SUBD9

Accessory of
Gateway with integrated Safety Monitorfa
EtherNet/IP + Modbus TCP Gateway with integrated safety monitor, double master for 2 AS-Interface networksfa
PROFINET Gateway, PROFIsafe for 2 AS-Interface networksfa
PROFINET Gateway with integrated Safety Monitor, double master for 2 AS-Interface networksfa
PROFIBUS Gateway, PROFIsafe for 2 AS-Interface networksfa
Gateway with integrated Safety Monitorfa
Safety Monitor, 16 decentralized output circuitsfa
AS-Interface master RS 232 cabinet module fa