Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Damping element BT-F110-G

BT-F110-G

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  BT-F110-G

Tuotekuvaus
Damping element for F110 housing sensors; front screw holes
Mechanical specifications
MaterialSteel ST37 / 1.0037 , bronzed
Mass95 g
Dimensions
Height20 mm
Width23 mm
Length40 mm

Classifications

SystemClasscode
ECLASS 13.027274002
ECLASS 12.027274002
ECLASS 11.027270103
ECLASS 10.0.127270103
ECLASS 9.027270103
ECLASS 8.027270191
ECLASS 5.127270191
ETIM 9.0EC002594
ETIM 8.0EC002594
ETIM 7.0EC002594
ETIM 6.0EC002594
ETIM 5.0EC003015
UNSPSC 12.131251509

Details: BT-F110-G

Design / Simulation: BT-F110-G

Language Selection:
CADKieliTiedostotyyppiTiedoston koko
CAD 3-D / CAD 3-DALLSTP39 KB
CAD Portal / CAD PortalALLLINK---

Liitännäistuotteet: BT-F110-G

Accessory of
Analog output 0 V ... 10 V/4 mA ... 20 mA, Measuring range 0 ... 810 mm, Switching element function: analog, current or voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 current output: 4 ... 20 mA
1 voltage output: 0 ... 10 V, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 4-pin, M12 x 1 connector, Degree of protection: IP65fa
Analog output 0 V ... 10 V/4 mA ... 20 mA, Measuring range 0 ... 510 mm, Switching element function: analog, current or voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 current output: 4 ... 20 mA
1 voltage output: 0 ... 10 V, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 4-pin, M12 x 1 connector, Degree of protection: IP65fa
Measuring range 0 ... 210 mm, Analog output 0 ... 10 V DC, Analog output signal duplicated on Pin 2 and 4, Switching element function: Analog voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 voltage output: 0 ... 10 V
signal duplicated on Pin 2 and 4, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 4-pin, M12 x 1 connectorfa
Analog output 0 V ... 10 V/4 mA ... 20 mA, Measuring range 0 ... 210 mm, Switching element function: analog, current or voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 current output: 4 ... 20 mA
1 voltage output: 0 ... 10 V, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 4-pin, M12 x 1 connector, Degree of protection: IP65fa
Analog output 0 V ... 10 V/4 mA ... 20 mA, Measuring range 0 ... 360 mm, Switching element function: analog, current or voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 current output: 4 ... 20 mA
1 voltage output: 0 ... 10 V, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 4-pin, M12 x 1 connector, Degree of protection: IP65fa
Analog output 0 V ... 10 V/4 mA ... 20 mA, Measuring range 0 ... 960 mm, Switching element function: analog, current or voltage output, Output polarity: DC, Type of voltage: DC, Output type: 1 current output: 4 ... 20 mA
1 voltage output: 0 ... 10 V, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M12 connector, Housing material: PA 6 / AL, Degree of protection: IP65, Housing: PA 6 / ALfa