Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Blind plug V1S-B

V1S-B

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  V1S-B

Tuotekuvaus
Blind plug for M12 sockets
Mechanical specifications
ConnectionM12 x 1
MaterialPA
Dimensions∅ 16 mm, Height 12 mm

Classifications

SystemClasscode
ECLASS 13.027279090
ECLASS 12.027279090
ECLASS 11.027279090
ECLASS 10.0.127279090
ECLASS 9.027279090
ECLASS 8.027279090
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131251501

Details: V1S-B

Design / Simulation: V1S-B

Language Selection:
CADKieliTiedostotyyppiTiedoston koko
CAD 3-D / CAD 3-DALLSTP21 KB
CAD Portal / CAD PortalALLLINK---

Liitännäistuotteet: V1S-B

Accessory of
Receptacles, M12/PG9, 4-pin; plastic versionfa
Receptacles, M12/M16, 4-pinfa
Receptacle, M12/PG13.5, 2-pin; plasticfa