Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Nut LOCKNUT M16 NICKEL BRASS

LOCKNUT M16 NICKEL BRASS

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  LOCKNUT M16 NICKEL BRASS

Tuotekuvaus
Nut, nickel-plated brass
Mechanical specifications
Materialbrass, nickel-plated
Dimensions
Height5 mm
Width across flatsSW 24
Thread sizeA = M16 x 1.5

Classifications

SystemClasscode
ECLASS 13.023110790
ECLASS 12.023110790
ECLASS 11.023110790
ECLASS 10.0.123110790
ECLASS 9.023110790
ECLASS 8.023110790
ECLASS 5.123110701
ETIM 9.0EC000305
ETIM 8.0EC003863
ETIM 7.0EC000129
ETIM 6.0EC000129
ETIM 5.0EC003015
UNSPSC 12.131161727

Details: LOCKNUT M16 NICKEL BRASS

Liitännäistuotteet: LOCKNUT M16 NICKEL BRASS

Accessory of
Ethernet bus cable receptacle M12 socket straight D-coded to RJ45 Ethernet-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa
Ethernet bus cable receptacle M12 socket straight D-coded to RJ45 Ethernet-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa
Receptacles, M12/M16, 4-pinfa
Receptacles, M12/M16, 4-pinfa
Receptacles, M12/M16, 4-pinfa
Receptacle M12 socket straight L-coded, 5-pin, single cores, mounting M16fa
Receptacles, M12/M16, 4-pinfa
Receptacle M12 plug straight L-coded, 5-pin, single cores, mounting M16fa
Receptacles, M12/M16, 5-pinfa
Receptacles, M12/M16, 5-pinfa
Receptacles, M12/M16, 8-pinfa
Receptacles, M12/M16, 8-pinfa
Receptacles, M12/M16, 8-pinfa
Switch cabinet feedthrough, M12/M12, 4-pin, D-codedfa
Switch cabinet feedthrough, M12/M16, 5-pinfa
Receptacles, M12/M16, 5-pinfa
Receptacles, M12/M16, 5-pinfa
Receptacles, M12/M16, 8-pinfa
Matching System Components
Cable gland M16 for cable diameter 1 ... 5.2 mm and 1/4" flexible metal conduitfa
Cable gland M16 for cable diameter 4 ... 6.8 mm and 5/16" flexible metal conduitfa
Cable gland M16 for cable diameter 1 ... 5.2 mm and 1/4" flexible coated conduitfa
Cable gland M16 for cable diameter 4 ... 8.3 mm and 5/16" flexible coated conduitfa