Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Ote tietolomakkeesta: Tekniset tiedot
LOCKNUT M20 NICKEL BRASS
Tuotekuvaus |
Nut, nickel-plated brass |
Mechanical specifications |
Material | brass, nickel-plated |
Dimensions | |
| Height | 5 mm |
| Width across flats | SW 27 |
| Thread size | A = M20 x 1.5 |
Classifications
System | Classcode |
ECLASS 13.0 | 23110790 |
ECLASS 12.0 | 23110790 |
ECLASS 11.0 | 23110790 |
ECLASS 10.0.1 | 23110790 |
ECLASS 9.0 | 23110790 |
ECLASS 8.0 | 23110790 |
ECLASS 5.1 | 23110701 |
ETIM 9.0 | EC000305 |
ETIM 8.0 | EC003863 |
ETIM 7.0 | EC000129 |
ETIM 6.0 | EC000129 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31161727 |
Details:
LOCKNUT M20 NICKEL BRASS
Liitännäistuotteet:
LOCKNUT M20 NICKEL BRASS
Matching System Components |
|
|
|
Cable gland M20 for cable diameter 4 ... 6.8 mm and 5/16" flexible metal conduitfa |
|
|
|
|
Cable gland M20 for cable diameter 4 ... 8.3 mm and 5/16" flexible coated conduitfa |
|