Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Mounting plate MH-F64

MH-F64
  • Simple and fast mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  MH-F64

Tuotekuvaus
Mounting plate
Mechanical specifications
Materialaluminum, black anodized
Dimensions
Height3 mm
Width41 mm
Length56 mm
Mounting2 screws M3 x 10
General information
Packing unit1 item(s)

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273792
ECLASS 10.0.127273792
ECLASS 9.027273792
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: MH-F64

Liitännäistuotteet: MH-F64

Accessory of
magnetic field resistant, Switching function: complementary, Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 4-pin, Housing material: PBT, Degree of protection: IP67fa
magnetic field resistant, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: cable PUR , L = 2 m, Housing material: PBT, Degree of protection: IP67fa
magnetic field resistant, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 4-pin, Housing material: PBT, Degree of protection: IP67fa
magnetic field resistant, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: Cable connector M12 x 1 , with integrated connection cable PUR , L = 300 mm, Housing material: PBT, Degree of protection: IP67fa
magnetic field resistant, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: Cable connector M12 x 1 , 4-pin PUR , L = 1 m, Housing material: PBT, Degree of protection: IP67fa
magnetic field resistant, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 4-pin, Housing material: PBT, Degree of protection: IP67fa
magnetic field resistant, Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: PBT, Degree of protection: IP67fa
magnetic field resistant, Switching function: complementary, Output type: NPN, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: cable PUR , L = 2 m, Housing material: PBT, Degree of protection: IP67fa