Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Mechanical specifications | ||
---|---|---|
Material | metal |
System | Classcode |
---|---|
ECLASS 13.0 | 21040490 |
ECLASS 12.0 | 21040490 |
ECLASS 11.0 | 21040490 |
ECLASS 10.0.1 | 21040490 |
ECLASS 9.0 | 21040490 |
ECLASS 8.0 | 21040490 |
ECLASS 5.1 | 21040401 |
ETIM 9.0 | EC011813 |
ETIM 8.0 | EC011813 |
ETIM 7.0 | EC011813 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 27111701 |
The threading tool is made for screwing or releasing of a code or data carrier with threading M16 x 1.
For this purpose, the pin of the tool is set in the cavity of the code or data carrier.